SJ8831RT
Platform Height | — |
Platform Length | — |
Platform Width | — |
Ideal for applications requiring a larger work area, greater strength and lifting capacity, electric rough terrain scissor lifts provide the operator with exceptional stability in indoor applications requiring cleaner, quieter operation.
Platform Height | — |
Platform Length | — |
Platform Width | — |
Lift Capacity | — |
Weight | — |
Power Supply | Dual Fuel / Diesel |
Maximum Gradeability | 30 % |
Stowed Height | 105 in |
Stowed Length | 139 in |
Stowed Width | 87 in |
Ideal for applications requiring a larger work area, greater strength and lifting capacity, electric rough terrain scissor lifts provide the operator with exceptional stability in indoor applications requiring cleaner, quieter operation.
Data not available.