SJ4632
Platform Height | — |
Platform Length | — |
Platform Width | — |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Lift Capacity | — |
Weight | — |
Power Supply | Electric |
Maximum Gradeability | 25 % |
Stowed Width | 46 in |
Stowed Length | 91 in |
Stowed Height | 88 in |
Data not available.