SJ8841RT
Platform Height | — |
Platform Length | — |
Platform Width | — |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Lift Capacity | — |
Weight | — |
Power Supply | Dual Fuel / Diesel |
Maximum Gradeability | 30 % |
Stowed Width | 87 in |
Stowed Length | 139 in |
Stowed Height | 114 in |
Data not available.