SJ6832RTE
Platform Height | — |
Platform Length | — |
Platform Width | — |
Platform Height | — |
Platform Length | — |
Platform Width | — |
Lift Capacity | — |
Weight | — |
Maximum Gradeability | — |
Power Supply | Electric |
Stowed Width | 69.5 in |
Stowed Length | 107 in |
Stowed Height | 99 in |
Data not available.