LR50
Operating Range | — |
Beam Reception | — |
Vertical Reception | — |
Operating Range | — |
Beam Reception | — |
Vertical Reception | — |
Battery Power | 4 x C |
Battery Life | 60 hrs |
Accuracy - Fine/Standard/Wide | 0.20", 0.40", .80" |
Plumb Swing Accuracy | +/- 0.5°, +/-1.5°, +/-2.5° |
Data not available.