LW 4000: M2 106
Tank Capacity | — |
Loaded Weight | — |
Power | — |
Tank Capacity | — |
Loaded Weight | — |
Power | — |
Power Source | Diesel |
Transmission | Manual - 9 spd |
Number of Nozzles | 5 |
Hose Connection | — |
Vehicle Length | — |
Vehicle Width | — |
Vehicle Height | — |
Data not available.