HIF 1200
Air Output | up to 6500 CFM |
Weight | — |
Temperature Rise | up to 150 |
Air Output | up to 6500 CFM |
Weight | — |
Temperature Rise | up to 150 |
Static Pressure | 4.0 |
Fuel Type | diesel #2 |
Output | 250 Farenheit |
Sizing Air Heat | 1700000 ft3 |
Data not available.