HIF 690
Air Output | up to 4000 CFM |
Weight | — |
Temperature Rise | up to 150 |
Air Output | up to 4000 CFM |
Weight | — |
Temperature Rise | up to 150 |
Static Pressure | 3.5 |
Output | 250 Farenheit |
Fuel Type | diesel #2 |
Sizing Air Heat | 1000000 ft3 |
Data not available.