HIF 600
Air Output | up to 2500 CFM |
Weight | — |
Fuel Type | diesel #2 |
Air Output | up to 2500 CFM |
Weight | — |
Fuel Type | diesel #2 |
Static Pressure | 5.4 |
Output | 200 Farenheit |
Temperature Rise | up to 200 |
Sizing Air Heat | 880000 ft3 |
Data not available.