ZB2044
| Maximum Lift Height | — |
| Maximum Lift Capacity | — |
| Weight | — |
| Maximum Lift Height | — |
| Weight | — |
| Stowed Height | 108 in |
| Lift/Horizontal Reach | — |
| Stowed Length | 243 in |
| Stowed Width | 102 in |
| Power Supply | Diesel |
| Drive Speed | — |
| Maximum Lift Capacity | — |
Data not available.