Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Telehandlers (Large Capacity)
/
Telehandlers (Large Capacity)
Go!
15K# Telehandler
GTH1544 15K# Telehandler
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
GTH1544 15K# Telehandler
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Lift Height
—
44 ft
13.4 m
Maximum Lift Capacity
—
15000 lb
6803.89 kg
Capacity at Maximum Height
—
10000 lb
4535.92 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
January 30, 2026
Specifications
Units:
US
Metric
Maximum Lift Height
—
44 ft
13.4 m
Capacity at Maximum Height
—
10000 lb
4535.92 kg
Specifications
Maximum Lift Capacity
—
15000 lb
6803.89 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360