47BBAA
| Lights | 1 |
| Wattage | 400 W |
| Lumen | 50000 Lumen |
| Lights | 1 |
| Wattage | 400 W |
| Lumen | 50000 Lumen |
| Bulb Lifetime | 20000 hours |
| Description | 400W LED, 12V battery powered for direct machine mount |
| Voltage | 12V, 24V, 120V, 230V |
| Type of Protection | IP54 |
| CRI | CRI >80 |
| Kelvin | 5500-6000k |
Data not available.