HYDRO 6x1000
| Power Source | Generator |
| Power | — |
| Tower Height | — |
| Power Source | Generator |
| Power | — |
| Tower Height | — |
| Lights | 4 Metal Halide |
| Tank Capacity | — |
| Run Time | 18 hours |
| Wattage | 4X1000W |
| Erection | MANUAL |
| Engine | Perkins |
| Outlet Socket | 1 x 12 KVA - 1 x 4 KVA |
| Electrical | 380/220/110V-50/60HZ |
Data not available.