Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Boom Lifts
Go!
Z-135/70
Z-13570
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
Z-135/70
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Boom Type
Articulating
Platform Height
—
135 ft
41.1 m
Platform Length
—
36 in
914.4 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
December 3, 2025
Specifications
Units:
US
Metric
Heading
Boom Type
Articulating
Platform Height
—
135 ft
41.1 m
Platform Length
—
36 in
914.4 mm
Platform Width
—
96 in
2438.4 mm
Weight
—
45200 lb
20502 kg
Lift Capacity
—
600 lb
272.2 kg
Lift/Horizontal Reach
—
69.75 ft
21.26 m
Gradeability
—
45 %
45 %
Drive Speed
—
3 mile/h
4.8 km/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360