Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Boom Lifts
Go!
E400AJP
E400AJP
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
E400AJP
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Boom Type
Articulating
Platform Height
—
40 ft
12.2 m
Platform Length
—
60 in
1524 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
January 30, 2026
Specifications
Units:
US
Metric
Heading
Boom Type
Articulating
Platform Height
—
40 ft
12.2 m
Platform Length
—
60 in
1524 mm
Platform Width
—
30 in
762 mm
Weight
—
13700 lb
6214.2 kg
Lift Capacity
—
500 lb
226.8 kg
Lift/Horizontal Reach
—
22.41 ft
6.83 m
Gradeability
—
30 %
30 %
Drive Speed
—
3 mile/h
4.83 km/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360