| Running Power | — |
| Starting Power | — |
| Run Time at 50% | — |
Cat portable inverter generators give you the comforts of a consumer product with the performance and build of a professional inverter. Backed by our standard 2-year warranty, gain an additional year when you register your INV4000 E within 30-days of purchase.
We've designed our Cat portable generators with service in mind. The INV4000 E has a built in compartment to hold all your essential maintenance tools. Our online support and in-region multi-language customer call center is ready to help you 24/7/365. You won't have to wait long to get your generator serviced or up and running because service and replacement parts are stocked in our North American warehouse.
| Running Power | — |
| Starting Power | — |
| AC Output | 120V @ 60 Hz |
| DC Output | 12V (8.3A) / 5V (2.1A) |
| Total Harmonic Distortion (THD) | < 3% |
| Receptacles | 1x 5-20R GFCI Duplex, 1x L5-30R (Twist Lock), 1x 5V 2.1A USB, 1x 5V 1.0A USB, 1x 12V DC 8.3A |
| Voltage Regulation | Inverter Type |
| Battery Type | Self-Charging Lithium Ion |
| Run Time at 50% | — |
| Starting Method | Electric or Pull |
| Idle Control | Engine Smart Control (ESC) |
| Fuel Tank Nominal Capacity | — |
| Fuel Tank Material | Plastic |
| Fuel Type | Unleaded Gasoline > 87 octane |
| Fuel Gauge | Digital |
| Engine Displacement | — |
| Engine Type | OHV |
| Engine Speed | Variable RPM |
| Lubrication Method | Splash |
| Recommended Oil | SAE 30 or 10W-30 |
| Oil Capacity | — |
| Region Certifications | EPA, CSA |
| Shutdown Method | Automatic Low Oil Level |
| Illuminated Control Panel | Yes |
| Handle Style | Folding, Double Hinged |
| Wheel Type | Never-Flat |
| Indicator Lights | Low Oil, Overload, Low Battery, Low Fuel, and Service Needed |
| USB | 1x 2.1A 5V and 1x 1.0A 5V |
| Warranty | Standard 2-year limited, extended to 3-year limited when registered within 30 days |
| Height | — |
| Width | — |
| Length | — |
| Unit Weight | — |
| Extended Length | — |
| Carton Height | — |
| Carton Width | — |
| Carton Length | — |
| Shipping Weight | — |
| UPC | 815683026618 |
Cat portable inverter generators give you the comforts of a consumer product with the performance and build of a professional inverter. Backed by our standard 2-year warranty, gain an additional year when you register your INV4000 E within 30-days of purchase.
We've designed our Cat portable generators with service in mind. The INV4000 E has a built in compartment to hold all your essential maintenance tools. Our online support and in-region multi-language customer call center is ready to help you 24/7/365. You won't have to wait long to get your generator serviced or up and running because service and replacement parts are stocked in our North American warehouse.
Data not available.