| Running Power | — |
| Starting Power | — |
| Run Time at 50% | — |
This handy generator brings all of the power you need to take care of both play and home needs. Versatile enough to run your motorhome's microwave, fridge, fans, and TV or keep your home's fridge, freezer, washing machine, security system, and water heater working.
We've designed our portable generators with your safety in mind. Snap-fit rubber outlet covers keep vital connections between your valuable devices and the generator protected against moisture, dust and debris . We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.
All the vital information you need to operate your portable generator in a single display: voltage in use, frequency (Hz), current runtime in hours and total hours ran.
| Running Power | — |
| Starting Power | — |
| AC Output | 120V / 240V @ 60Hz |
| DC Output | — |
| Total Harmonic Distortion (THD) | — |
| Receptacles | 2x 5-20R GFCI Duplex, 1x L14-30R (Twist Lock) |
| Voltage Regulation | AVR |
| Battery Type | — |
| Run Time at 50% | — |
| Starting Method | Pull |
| Idle Control | — |
| Fuel Tank Nominal Capacity | — |
| Fuel Tank Material | Metal |
| Fuel Type | Unleaded Gasoline > 87 octane |
| Fuel Gauge | Dial Gauge |
| Engine Displacement | — |
| Engine Type | OHV |
| Engine Speed | 3600 RPM |
| Lubrication Method | Splash |
| Recommended Oil | SAE 30 or 10W-30 |
| Oil Capacity | — |
| Region Certifications | EPA |
| Shutdown Method | Automatic Low Oil Level |
| Illuminated Control Panel | Yes |
| Handle Style | Padded, Double Hinged |
| Wheel Type | Never-Flat |
| Indicator Lights | — |
| USB | — |
| Warranty | Standard 2-year limited, extended to 3-year limited when registered within 30 days |
| Height | — |
| Width | — |
| Length | — |
| Unit Weight | — |
| Extended Length | — |
| Carton Height | — |
| Carton Width | — |
| Carton Length | — |
| Shipping Weight | — |
| UPC | 815683020050 |
This handy generator brings all of the power you need to take care of both play and home needs. Versatile enough to run your motorhome's microwave, fridge, fans, and TV or keep your home's fridge, freezer, washing machine, security system, and water heater working.
We've designed our portable generators with your safety in mind. Snap-fit rubber outlet covers keep vital connections between your valuable devices and the generator protected against moisture, dust and debris . We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.
All the vital information you need to operate your portable generator in a single display: voltage in use, frequency (Hz), current runtime in hours and total hours ran.
Data not available.