| Running Power | — |
| Starting Power | — |
| Run Time at 50% | — |
This electric start generator, is a good option for keeping your business or home up and running:
Cat portable generators are equipped with electric starters and lithium ion batteries that automatically recharge whenever the generator is running. Our power will be ready when you are.
A single-side, LED illuminated panel contains all of the power outlets and controls in one intuitively-designed location, including the start/stop switch, choke, and fuel shutoff switch.
| Running Power | — |
| Starting Power | — |
| AC Output | 120V / 240V @ 60Hz |
| DC Output | — |
| Total Harmonic Distortion (THD) | — |
| Receptacles | 2x 5-20R GFCI Duplex, 1x L5-30R (Twist Lock), 1x L14-30R (Twist Lock) |
| Voltage Regulation | AVR |
| Battery Type | Lithium Ion |
| Run Time at 50% | — |
| Starting Method | Electric or Pull |
| Idle Control | — |
| Fuel Tank Nominal Capacity | — |
| Fuel Tank Material | Metal |
| Fuel Type | Unleaded Gasoline > 87 octane |
| Fuel Gauge | Dial Gauge |
| Engine Displacement | — |
| Engine Type | OHV |
| Engine Speed | 3600 RPM |
| Lubrication Method | Splash |
| Recommended Oil | SAE 30 or 10W-30 |
| Oil Capacity | — |
| Region Certifications | CARB |
| Shutdown Method | Automatic Low Oil Level |
| Illuminated Control Panel | Yes |
| Handle Style | Padded, Double Hinged |
| Wheel Type | Never-Flat |
| Indicator Lights | — |
| USB | — |
| Warranty | Standard 2-year limited, extended to 3-year limited when registered within 30 days |
| Height | — |
| Width | — |
| Length | — |
| Unit Weight | — |
| Extended Length | — |
| Carton Height | — |
| Carton Width | — |
| Carton Length | — |
| Shipping Weight | — |
| UPC | 815683020067 |
This electric start generator, is a good option for keeping your business or home up and running:
Cat portable generators are equipped with electric starters and lithium ion batteries that automatically recharge whenever the generator is running. Our power will be ready when you are.
A single-side, LED illuminated panel contains all of the power outlets and controls in one intuitively-designed location, including the start/stop switch, choke, and fuel shutoff switch.
Data not available.