RP6500 E

RP6500E_CSA

Overview

  • Perfect balance of power and portability
  • Large OHV engine produces the power you need
  • Keeps you working for up to 12 hours
  • Starts with the turn of a switch, and keeps its own battery charged
  • CSA Compliant

Specifications

Units: 
Running Power
Starting Power
Run Time at 50%
See more

Benefits & Features

A powerful performer

    A great solution for light commercial or residential needs

    This electric start generator, is a good option for keeping your business or home up and running:

    • TVs
    • Computers
    • Table Saws
    • Hammer Drills
    • Air Compressors

Lithium Ion batteries

Cat portable generators are equipped with electric starters and lithium ion batteries that automatically recharge whenever the generator is running. Our power will be ready when you are.

Single side controls

A single-side, LED illuminated panel contains all of the power outlets and controls in one intuitively-designed location, including the start/stop switch, choke, and fuel shutoff switch.

  May 18, 2024

Specifications

Units: 
Electrical
Running Power
Starting Power
AC Output 120V / 240V @ 60Hz
DC Output
Total Harmonic Distortion (THD)
Receptacles 2x 5-20R GFCI Duplex, 1x L5-30R (Twist Lock), 1x L14-30R (Twist Lock)
Voltage Regulation AVR
Battery Type Lithium Ion
Engine
Run Time at 50%
Starting Method Electric or Pull
Idle Control
Fuel Tank Nominal Capacity
Fuel Tank Material Metal
Fuel Type Unleaded Gasoline > 87 octane
Fuel Gauge Dial Gauge
Engine Displacement
Engine Type OHV
Engine Speed 3600 RPM
Lubrication Method Splash
Recommended Oil SAE 30 or 10W-30
Oil Capacity
Region Certifications CSA
Shutdown Method Automatic Low Oil Level
Extra Features
Illuminated Control Panel Yes
Handle Style Padded, Double Hinged
Wheel Type Never-Flat
Indicator Lights
USB
Warranty
Warranty Standard 2-year limited, extended to 3-year limited when registered within 30 days
Dimensions
Height
Width
Length
Unit Weight
Assembled
Extended Length
Shipping
Carton Height
Carton Width
Carton Length
Shipping Weight
UPC 815683020074

Benefits & Features

A powerful performer

    A great solution for light commercial or residential needs

    This electric start generator, is a good option for keeping your business or home up and running:

    • TVs
    • Computers
    • Table Saws
    • Hammer Drills
    • Air Compressors

Lithium Ion batteries

Cat portable generators are equipped with electric starters and lithium ion batteries that automatically recharge whenever the generator is running. Our power will be ready when you are.

Single side controls

A single-side, LED illuminated panel contains all of the power outlets and controls in one intuitively-designed location, including the start/stop switch, choke, and fuel shutoff switch.

View 360