RP5500

RP5500_CSA

Overview

  • Powerful, yet portable - versatile for home, work, or play
  • Longest run time available - up to 15 hours at 50% load
  • Large fuel tank and efficient OHV engine for a longer run time
  • Multiple power outlets support a variety of different equipment
  • CSA Compliant

Specifications

Units: 
Running Power
Starting Power
Run Time at 50%
See more

Benefits & Features

Flexible and powerful

The perfect multi-use generator

This handy generator brings all of the power you need to take care of both play and home needs. Versatile enough to run your motorhome's microwave, fridge, fans, and TV or keep your home's fridge, freezer, washing machine, security system, and water heater working.

Safety first

We've designed our portable generators with your safety in mind. Snap-fit rubber outlet covers keep vital connections between your valuable devices and the generator protected against moisture, dust and debris . We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.

4 in 1 digital display

All the vital information you need to operate your portable generator in a single display: voltage in use, frequency (Hz), current runtime in hours and total hours ran.

  May 18, 2024

Specifications

Units: 
Electrical
Running Power
Starting Power
AC Output 120V / 240V @ 60Hz
DC Output
Total Harmonic Distortion (THD)
Receptacles 2x 5-20R GFCI Duplex, 1x L14-30R (Twist Lock)
Voltage Regulation AVR
Battery Type
Engine
Run Time at 50%
Starting Method Pull
Idle Control
Fuel Tank Nominal Capacity
Fuel Tank Material Metal
Fuel Type Unleaded Gasoline > 87 octane
Fuel Gauge Dial Gauge
Engine Displacement
Engine Type OHV
Engine Speed 3600 RPM
Lubrication Method Splash
Recommended Oil SAE 30 or 10W-30
Oil Capacity
Region Certifications CSA
Shutdown Method Automatic Low Oil Level
Extra Features
Illuminated Control Panel Yes
Handle Style Padded, Double Hinged
Wheel Type Never-Flat
Indicator Lights
USB
Warranty
Warranty Standard 2-year limited, extended to 3-year limited when registered within 30 days
Dimensions
Height
Width
Length
Unit Weight
Assembled
Extended Length
Shipping
Carton Height
Carton Width
Carton Length
Shipping Weight
UPC 815683020043

Benefits & Features

Flexible and powerful

The perfect multi-use generator

This handy generator brings all of the power you need to take care of both play and home needs. Versatile enough to run your motorhome's microwave, fridge, fans, and TV or keep your home's fridge, freezer, washing machine, security system, and water heater working.

Safety first

We've designed our portable generators with your safety in mind. Snap-fit rubber outlet covers keep vital connections between your valuable devices and the generator protected against moisture, dust and debris . We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.

4 in 1 digital display

All the vital information you need to operate your portable generator in a single display: voltage in use, frequency (Hz), current runtime in hours and total hours ran.

View 360