Running Power | — |
Starting Power | — |
Run Time at 50% | — |
This compact, affordable model will generate enough power to keep the critical items you need running, including:
We've designed our generators with mobility and storage in mind by giving them a foldable handle and tires that will never go flat. The last thing you want to worry about when something happens is whether or not your portable generator is actually portable.
LED illuminated control panel makes it easy to operate and check the status of your generator, even in the dark.
Running Power | — |
Starting Power | — |
AC Output | 120V @ 60Hz |
DC Output | — |
Total Harmonic Distortion (THD) | — |
Receptacles | 2x 5-20R Duplex, 1x TT-30R (RV Receptacle) |
Voltage Regulation | AVR |
Battery Type | — |
Run Time at 50% | — |
Starting Method | Pull |
Idle Control | — |
Fuel Tank Nominal Capacity | — |
Fuel Tank Material | Metal |
Fuel Type | Unleaded Gasoline > 87 octane |
Fuel Gauge | Dial Gauge |
Engine Displacement | — |
Engine Type | OHV |
Engine Speed | 3600 RPM |
Lubrication Method | Splash |
Recommended Oil | SAE 30 or 10W-30 |
Oil Capacity | — |
Region Certifications | CARB |
Shutdown Method | Automatic Low Oil Level |
Illuminated Control Panel | Yes |
Handle Style | Padded, Double Hinged |
Wheel Type | Never-Flat |
Indicator Lights | — |
USB | — |
Warranty | Standard 2-year limited, extended to 3-year limited when registered within 30 days |
Height | — |
Width | — |
Length | — |
Unit Weight | — |
Extended Length | — |
Carton Height | — |
Carton Width | — |
Carton Length | — |
Shipping Weight | — |
UPC | 815683020005 |
This compact, affordable model will generate enough power to keep the critical items you need running, including:
We've designed our generators with mobility and storage in mind by giving them a foldable handle and tires that will never go flat. The last thing you want to worry about when something happens is whether or not your portable generator is actually portable.
LED illuminated control panel makes it easy to operate and check the status of your generator, even in the dark.
Data not available.