RP3600

RP3600_CSA

Overview

  • Easy to start and stop with simple, intuitive controls
  • Safely powers your home devices and other electronics
  • Can power air conditioner on an average recreational vehicle
  • Powers your fun for up to 13.5 hours
  • CSA Compliant

Specifications

Units: 
Running Power
Starting Power
Run Time at 50%
See more

Benefits & Features

Small but sturdy

    Economical temporary power solution

    This compact, affordable model will generate enough power to keep the critical items you need running, including:

    • Microwaves
    • Refrigerators
    • Box Fans
    • Phone Chargers
    • TVs

Easy to move & store

We've designed our generators with mobility and storage in mind by giving them a foldable handle and tires that will never go flat. The last thing you want to worry about when something happens is whether or not your portable generator is actually portable.

Lighted Control Panel

LED illuminated control panel makes it easy to operate and check the status of your generator, even in the dark.

  May 18, 2024

Specifications

Units: 
Electrical
Running Power
Starting Power
AC Output 120V @ 60Hz
DC Output
Total Harmonic Distortion (THD)
Receptacles 2x 5-20R Duplex, 1x TT-30R (RV Receptacle)
Voltage Regulation AVR
Battery Type
Engine
Run Time at 50%
Starting Method Pull
Idle Control
Fuel Tank Nominal Capacity
Fuel Tank Material Metal
Fuel Type Unleaded Gasoline > 87 octane
Fuel Gauge Dial Gauge
Engine Displacement
Engine Type OHV
Engine Speed 3600 RPM
Lubrication Method Splash
Recommended Oil SAE 30 or 10W-30
Oil Capacity
Region Certifications CSA
Shutdown Method Automatic Low Oil Level
Extra Features
Illuminated Control Panel Yes
Handle Style Padded, Double Hinged
Wheel Type Never-Flat
Indicator Lights
USB
Warranty
Warranty Standard 2-year limited, extended to 3-year limited when registered within 30 days
Dimensions
Height
Width
Length
Unit Weight
Assembled
Extended Length
Shipping
Carton Height
Carton Width
Carton Length
Shipping Weight
UPC 815683020012

Benefits & Features

Small but sturdy

    Economical temporary power solution

    This compact, affordable model will generate enough power to keep the critical items you need running, including:

    • Microwaves
    • Refrigerators
    • Box Fans
    • Phone Chargers
    • TVs

Easy to move & store

We've designed our generators with mobility and storage in mind by giving them a foldable handle and tires that will never go flat. The last thing you want to worry about when something happens is whether or not your portable generator is actually portable.

Lighted Control Panel

LED illuminated control panel makes it easy to operate and check the status of your generator, even in the dark.

View 360