| Running Power | — |
| Starting Power | — |
| Run Time at 50% | — |
Cat portable generators are equipped with electric starters and lithium ion batteries that automatically recharge whenever the generator is running. Our power will be ready when you are.
We've designed our portable generators with your safety in mind. Snap-fit rubber outlet covers keep vital connections between your valuable devices and the generator protected against moisture, dust and debris . We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.
| Running Power | — |
| Starting Power | — |
| AC Output | 120V / 240V @ 60Hz |
| DC Output | — |
| Total Harmonic Distortion (THD) | — |
| Receptacles | 2x 5-20R GFCI Duplex, 1x L5-30R (Twist Lock), 1x L14-30R (Twist Lock) |
| Voltage Regulation | AVR |
| Battery Type | Lithium Ion |
| Run Time at 50% | — |
| Starting Method | Electric or Pull |
| Idle Control | — |
| Fuel Tank Nominal Capacity | — |
| Fuel Tank Material | Metal |
| Fuel Type | Unleaded Gasoline > 87 octane |
| Fuel Gauge | Dial Gauge |
| Engine Displacement | — |
| Engine Type | OHV |
| Engine Speed | 3600 RPM |
| Lubrication Method | Splash |
| Recommended Oil | SAE 30 or 10W-30 |
| Oil Capacity | — |
| Region Certifications | CARB |
| Shutdown Method | Automatic Low Oil Level |
| Illuminated Control Panel | Yes |
| Handle Style | Padded, Double Hinged |
| Wheel Type | Never-Flat |
| Indicator Lights | — |
| USB | — |
| Warranty | Standard 2-year limited, extended to 3-year limited when registered within 30 days |
| Height | — |
| Width | — |
| Length | — |
| Unit Weight | — |
| Extended Length | — |
| Carton Height | — |
| Carton Width | — |
| Carton Length | — |
| Shipping Weight | — |
| UPC | 815683020098 |
Cat portable generators are equipped with electric starters and lithium ion batteries that automatically recharge whenever the generator is running. Our power will be ready when you are.
We've designed our portable generators with your safety in mind. Snap-fit rubber outlet covers keep vital connections between your valuable devices and the generator protected against moisture, dust and debris . We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.
Data not available.