RP7500 E

RP7500E_CSA

Overview

  • Higher running wattage for light industrial usage
  • Keeps your jobsite equipment running at peak performance
  • Keeps you working for up to 11 hours
  • Controls all on one side for simple operation
  • CSA Compliant

Specifications

Units: 
Running Power
Starting Power
Run Time at 50%
See more

Benefits & Features

The workhorse you need

    The best choice when the job calls for power
    This powerful yet still very portable generator is good for any light industrial application when you need a lot of power in a small footprint. You can take to any location, even across rough terrain. The RP7500 E provides several hours of run time, even when powering multiple items:
    • Table Saws
    • Hammer Drills
    • Air Compressors
    • Furnaces and smaller AC units

Lithium Ion batteries

Cat portable generators are equipped with electric starters and lithium ion batteries that automatically recharge whenever the generator is running. Our power will be ready when you are.

Safety first

We've designed our portable generators with your safety in mind. Snap-fit rubber outlet covers keep vital connections between your valuable devices and the generator protected against moisture, dust and debris . We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.

  May 18, 2024

Specifications

Units: 
Electrical
Running Power
Starting Power
AC Output 120V / 240V @ 60Hz
DC Output
Total Harmonic Distortion (THD)
Receptacles 2x 5-20R GFCI Duplex, 1x L5-30R (Twist Lock), 1x L14-30R (Twist Lock)
Voltage Regulation AVR
Battery Type Lithium Ion
Engine
Run Time at 50%
Starting Method Electric or Pull
Idle Control
Fuel Tank Nominal Capacity
Fuel Tank Material Metal
Fuel Type Unleaded Gasoline > 87 octane
Fuel Gauge Dial Gauge
Engine Displacement
Engine Type OHV
Engine Speed 3600 RPM
Lubrication Method Splash
Recommended Oil SAE 30 or 10W-30
Oil Capacity
Region Certifications CSA
Shutdown Method Automatic Low Oil Level
Extra Features
Illuminated Control Panel Yes
Handle Style Padded, Double Hinged
Wheel Type Never-Flat
Indicator Lights
USB
Warranty
Warranty Standard 2-year limited, extended to 3-year limited when registered within 30 days
Dimensions
Height
Width
Length
Unit Weight
Assembled
Extended Length
Shipping
Carton Height
Carton Width
Carton Length
Shipping Weight
UPC 815683020104

Benefits & Features

The workhorse you need

    The best choice when the job calls for power
    This powerful yet still very portable generator is good for any light industrial application when you need a lot of power in a small footprint. You can take to any location, even across rough terrain. The RP7500 E provides several hours of run time, even when powering multiple items:
    • Table Saws
    • Hammer Drills
    • Air Compressors
    • Furnaces and smaller AC units

Lithium Ion batteries

Cat portable generators are equipped with electric starters and lithium ion batteries that automatically recharge whenever the generator is running. Our power will be ready when you are.

Safety first

We've designed our portable generators with your safety in mind. Snap-fit rubber outlet covers keep vital connections between your valuable devices and the generator protected against moisture, dust and debris . We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.

View 360