The 390F L is built to keep your production numbers up and your owning and operating costs down. Not only does the machine's C18 ACERT engine meet EU Stage IV emission standards, but it does so while giving you all the power, fuel efficiency, and reliability you need to succeed. Where the real power comes in is through the hydraulic system. You can literally move tons of material all day long with a great deal of speed and precision. In fact, the hydraulic system and engine work together to keep fuel consumption to an absolute minimum – all without impacting your productivity. When you add in a quiet operator environment that keeps you comfortable and productive, service points that make your routine maintenance quick and easy, and multiple Cat work tools that help you take on a variety of jobs, you simply won't find a better 90 ton machine.
| Engine Model | Cat® C18 ACERT™ |
| Net Flywheel Power | — |
| Operating Weight | — |
| Engine Model | Cat® C18 ACERT™ |
| Net Flywheel Power | — |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Power - ISO 14396 - Metric | 405 kW (551 PS) |
| Emissions | The 390F L meets EU Stage IV emission standards. |
| Power - ISO 9249 - Metric | 391 kW (532 PS) |
| Operating Weight | — |
| Minimum - Reach Configuration | — |
| Maximum - Mass Configuration | — |
| Number of Shoes - Each Side | 51 |
| Number of Track Rollers - Each Side | 9 |
| Track Options | 900 mm/750 mm/650 mm (35.4 in/29.5 in/25.6 in) |
| Number of Carrier Rollers - Each Side | 3 |
| Swing Speed | — |
| Swing Torque | — |
| Maximum Travel Speed | — |
| Maximum Drawbar Pull | — |
| Gradeability | 30°/70% |
| Maximum Pressure - Swing | — |
| Pilot System - Maximum Flow | — |
| Boom Cylinder - Stroke | — |
| JC Family Bucket Cylinder - Stroke | — |
| Maximum Pressure - Equipment - Normal | — |
| Main System - Maximum Flow - Total - Travel | — |
| Stick Cylinder - Stroke | — |
| Maximum Pressure - Travel | — |
| Stick Cylinder - Bore | — |
| HB2 Family Bucket Cylinder - Bore | — |
| HB2 Family Bucket Cylinder - Stroke | — |
| Boom Cylinder - Bore | — |
| Main System - Maximum Flow - Total - Implement | — |
| Pilot System - Maximum Pressure | 4.0-4.4 MPa (580-638 psi) |
| JC Family Bucket Cylinder - Bore | — |
| Swing System - Maximum Flow | No swing pump |
| Fuel Tank Capacity | — |
| Cooling System | — |
| Engine Oil | — |
| Swing Drive - Each | — |
| Final Drive - Each | — |
| Hydraulic Tank Oil | — |
| Hydraulic System Oil Capacity - Including Tank | — |
| DEF Tank | — |
| Operator Sound Pressure Level - ISO 6396 | — |
| Exterior Sound Power Level - ISO 6395* | — |
| Note | * Per European Union Directive 2000/14/EC as amended by 2005/88/EC. |
| Brakes | SAE J1026/APR90 |
| Cab/FOGS | SAE J1356/FEB88 ISO 10262 |
| DEF | ISO 22241 |
Hydraulic horsepower is the actual machine power available to do work through implements and work tools. It's much more than just the engine power under the hood – it's a core strength that differentiates Cat machines from other brands. In fact, pump and other system components work to put more power to the ground, in a highly controlled, user-friendly way. This means you will move more material in less time and keep more money in your pocket at the end of the day.
The new Cat Adaptive Control System (ACS) valve optimizes performance by intelligently managing restrictions and flows to control machine motion, which means your operators will have the power and precision they need and expect. It opens slowly when your range of joystick lever movement is small and opens rapidly when movement is high. It smartly puts flow exactly where you need it when you need it, which leads to smoother operation, greater efficiency, and lower fuel consumption.
Auxiliary hydraulics give you greater tool versatility so you can take on more work with just one machine, and there are several options from which you can choose. A quick coupler circuit, for example, will allow you to switch from one tool to another in a matter of minutes.
The Cat C18 ACERT engine meets EU Stage IV emission standards and it does so without interrupting your job process. Simply turn the engine on and go to work. It will look for opportunities in your work cycle to regenerate itself, and it will give you plenty of power for the task at hand – all to help keep your owning and operating costs to an absolute minimum.
The 390F L features two power modes to help manage fuel consumption: standard power and economy. Two additional fuel-saving features are on-demand engine power and engine idle shutdown. On-demand engine power keeps speed low during light loading and idling; it automatically adjusts speed up when it senses a heavier load. Engine idle shutdown automatically shuts the engine off when idling for more than a specified amount of time that you set, which can save significant amounts of fuel and reduce emissions.
The C18 ACERT engine can run on biodiesel fuel up to B20 blended with ULSD. Just fill it up and go.
The 390F L features a new side-by-side cooling system that allows you to put the machine to work in extremely hot and cold conditions. The system is completely separated from the engine compartment to reduce noise and heat. Plus it features easy-to-clean cores and a new variable-speed fan that reverses to blow out unwanted debris that may accumulate during your work day.
The cab contributes to your comfort thanks to special viscous mounts and special roof lining and sealing, that limit vibration and unnecessary sound.
Operators will enjoy the quietness and comfort of the all-new cab that's insulated to reduce sound inside by 3 dB over the previous model.
Wide seats with air suspension and heat/cooling options, include a reclining back, upper and lower slide adjustments, and height and tilt angle adjustments to meet your needs for maximum comfort. The fully automatic climate control system keeps operators comfortable and productive all day long in either hot or cold weather. Storage spaces are located in the front, rear, and side consoles of the cab. A drink holder accommodates a large mug, and a shelf behind the seat stores large lunch or toolboxes. Power supply sockets are available for charging your electronic devices like an MP3 player, a cell phone, or even a tablet.
The right and left joystick consoles can be adjusted to improve your comfort and productivity during the course of a day. The right joystick features a button that will reduce engine speed when you are not working to help save fuel. Touch it once and speed reduces; touch it again and speed increases for normal operation.
The new LCD monitor is easy to see and navigate. Not only can it memorize up to 10 different work tools, it's also programmable in up to 42 languages to meet today's diverse workforce. The monitor clearly displays critical information you need to operate efficiently and effectively. Plus it projects the image from the standard rearview camera to help you see what's going on around you so you can stay safely focused on the job at hand.
Long variable gauge undercarriage contributes significantly to its outstanding stability and durability, and it adjusts to reduce shipping width.
Track shoes, links, rollers, idlers, and final drives are all built with high-tensile-strength steel for long-term durability.
Cat GLT4 track link protects moving parts by keeping water, debris, and dust out and grease sealed in, which delivers longer wear life and reduced noise when traveling.
The 390F L is a robust, well-built machine designed to give you a very long service life. The upper frame includes special mountings made specifically to support the heavy-duty cab. It's also reinforced around areas that take on a lot of stress like the boom foot, skirt, and counterweight removal system.
Positive Pin Retention 2 (PPR2) prevents looseness of the track pin in the track link, reduces stress concentrations, and eliminates pin walking for increased service life.
Optional three-piece guide guards help maintain track alignment to improve your machine's overall performance – whether you're traveling on a flat, heavy bed of rock or a steep, wet field of mud.
The pressed 12 400 kg fixed or removable counterweights are built with thick steel plates and reinforced fabrications to make them less susceptible to damage, and both have curved surfaces that match the machine's sleek, smooth appearance along with integrated housings to help protect the standard rearview camera.
The 390F L is offered with a range of reach (R) and mass (ME) booms and sticks. Each is built with internal baffle plates and is stress relieved for added durability, and each undergoes ultrasound inspection to ensure quality and reliability. Large box-section structures with thick, multi-plate fabrications, castings, and forgings are used in high-stress areas such as the boom nose, boom foot, boom cylinder, and stick foot to improve durability. Also, the boom nose pin retention method is a captured flag design for enhanced durability.
An extra-long 10.0 m Reach boom (with 5.5 m or 4.4 m sticks) or an 8.4 m General Purpose boom (with 5.5 m, 4.4 m or 3.4 m sticks) offer you excellent all-around versatility for general excavation work like multipurpose digging and loading. A 7.25 m Mass boom (with 3.4 m or 2.92 m sticks) offer you enhanced performance in heavy-duty material like rock. They provide higher digging forces due to special boom and stick geometry, and bucket linkage and cylinders are built for greater durability.
Sticks are matched to the boom. Longer sticks are better when you need to dig deep or load trucks.
Bucket linkages with or without a lifting eye are available.
All front linkage pins have thick chrome plating, giving them high wear resistance. Each pin diameter is made to distribute the shear and bending loads associated with the stick and to help ensure long pin, boom and stick life.
Talk to your Cat dealer to pick the best front linkage options for your applications.
The Cat combination of machine and tool provides a total solution for just about any application. Work tools can be mounted either directly to the machine or to a quick coupler, making it fast and easy to release one work tool and pick up another.
Cat quick coupler brings the ability to quickly change attachments and switch from job to job. The CW dedicated coupler is the secure way to decrease downtime and increase job site flexibility and overall productivity.
Available tool control remembers pressures and flows for up to 10 tools. Simply toggle through the monitor, select the tool, and go to work for maximum efficiency.
A wide range of buckets dig everything from basic top soil to extreme, harsh material like ore and high quartzite granite. Rip through rock as an alternative to blasting in quarries. High-capacity buckets load trucks in a minimum number of passes for maximum productivity.
A hydraulic hammer ably equips your machine for breaking rock in quarries. It will also make taking down bridge pillars and heavily reinforced concrete on road demolition jobs no problem.
Multi-processor and pulverizer attachments make your 390F L ideal for demolition jobs and processing the resulting debris. Shears with 360° rotation mount to the machine for processing scrap steel and metal.
Your Cat dealer can install hydraulic kits to properly operate all Cat Work Tool attachments, maximizing the machine's uptime and your profit. All Cat Work Tool attachments are supported by the same Cat dealer network as your Cat machine.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before.
Cat Connect technologies offer improvements in these key areas: Equipment Management – increase uptime and reduce operating costs. Productivity – monitor production and manage job site efficiency. Safety – enhance job site awareness to keep your people and equipment safe.
LINK technologies, like Product Link™, are deeply integrated into your machine and wirelessly communicates key information, including location, hours, fuel usage, idle time and event codes.
Easy access to Product Link data via the online VisionLink user interface can help you see how your machine or fleet is performing. You can use this information to make timely, fact based decisions that can boost job site efficiency and productivity, and lower costs.
Grade technologies combine digital design data and in-cab guidance to help you reach target grade quickly and accurately, with minimal staking and checking. That means you'll be more productive, complete jobs faster, in fewer passes, using less fuel, at a lower cost.
The integrated Cat Grade Control system delivers 2D bucket tip elevation guidance to the cab to help operators create precise planes and slopes. Real-time bucket tip elevation guidance on the standard cab monitor indicates how much to cut or fill. Fast response sensors deliver immediate feedback, while optional integrated joystick buttons help operators make quick adjustments to maintain grade. Built-in alerts can be set to warn the operator if the linkage or bucket approaches a predefined elevation or depth, such as when working in areas with low ceilings, or digging near water lines. Staking and checking is minimized, which reduces ground crews and enhances job site safety.
Works best in simple 2D applications, such as digging trenches and basements or grading steep embankments.
The dealer-installed AccuGrade system uses a dedicated monitor with a digital design plan for 3D bucket tip positioning and elevation guidance. AccuGrade indicates precisely where to work and how much to cut or fill – eliminating staking and checking.
Plug and play capability on the 390F L simplifies upgrading. Choose from satellite (GNSS) or total station (UTS) control for large projects with complex designs.
Ample glass, coupled with the standard parallel wiper system, gives you excellent visibility out front and to the side.
Halogen lights provide plenty of illumination. Cab and boom lights can be programmed to stay on for up to 90 seconds after the engine has been turned off to help you safely exit the machine. Optional High Intensity Discharge (HID) lights are available for enhanced night-time visibility.
The standard rear vision camera greatly enhances visibility behind the machine to help the operator work more productively. A panoramic rearview is automatically displayed on the new multi-function monitor during reverse travel. As an option, a second display can be added, providing a dedicated full-time rearview of the job site.
Multiple large steps as well as hand and guard rails will get you into the cab as well as a leg up to the catwalks and compartments. Extended hand and guard rails allow you to safely climb to the upper deck. Anti-skid plates on the catwalks, the surface of the upper structure, and the top of the storage box area reduce your slipping hazards in all types of weather conditions. They can be removed for cleaning.
You can reach routine maintenance items like greasing points and a concentrated remote greasing block on boom foot from ground level.
Compartments feature wide service doors designed to help prevent debris entry, and they also securely latch in place to help make your service work simpler.
Machine's slip-resistant 500 mm wide catwalks stretch the length of the 390F L to provide safe access to major and grouped service points, such as fuel and oil filters, and fluid taps.
Oil sample and pressure ports provide easy checking of machine condition and are standard on every machine.
You can ensure fast, easy, and secure changing of engine and hydraulic oil with the QuickEvac™ option.
The fuel tank's drain cock makes it easy and simple for you to remove water and sediment during routine maintenance. Plus an integrated fuel level indicator pops up to help you reduce the possibility of fuel tank overfilling.
An optional fast fill port accessible from ground level can make refueling even easier and faster.
The 390F L features a new side-by-side cooling system with easy-to-clean cores and a new variable-speed fan that reverses to blow out unwanted debris that may accumulate during your work day.
Selecting ventilation inside the cab allows outside to air enter through the fresh air filter. The filter is conveniently located on the side of the cab to make it easy to reach and replace, and it is protected by a lockable door that can be opened with the engine key.
Cat dealers utilize a worldwide parts network to maximize your machines' uptime. Plus they can help you save money with Cat remanufactured components.
Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine's cost to yield lower owning and operating costs over time.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.
Data not available.