The Cat 247B Series 2 Multi Terrain Loader, with its radial lift design, delivers excellent digging performance with outstanding drawbar power. Its suspended undercarriage system provides superior traction, flotation and the ability to work in a wide range of underfoot conditions.
Engine Model | C2.2 T |
Net Power | — |
Rated Operating Capacities - 50% Tipping Load | — |
Easy to use pilot operated joystick controls for reduced operator fatigue and increased productivity.
Provides high engine horsepower and torque, allowing part-throttle operation for lower sound levels and fuel consumption.
Designed for maximum power and reliability.
Engine Model | C2.2 T |
Net Power | — |
Gross Power | — |
Net Power - ISO 9249 EEC | — |
Displacement | — |
Bore | — |
Stroke | — |
Operating Weight | — |
Rated Operating Capacities - 50% Tipping Load | — |
Rated Operating Capacities - 35% Tipping Load | — |
Ground Contact Area | — |
Ground Pressure | — |
Tipping Load | — |
Length - Track on Ground | — |
Overall Length - Track | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach at Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Departure Angle | 41° |
Maximum Dump Angle | 40° |
Turn Radius from Center - Rear | — |
Turn Radius from Center - Coupler | — |
Turn Radius from Center - Bucket | — |
Maximum Reach - With Arms Parallel | — |
Rack Back Angle - Maximum Height | 96.7° |
Loader Hydraulic Pressure | — |
Loader Hydraulic Flow | — |
Hydraulic Power | — |
ROPS | ISO 3471:1994 |
FOPS | ISO 3449 APR 98 Level I, ISO 3449:1992 Level I |
FOPS Level II | ISO 3449:1992 Level II |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Easy to use pilot operated joystick controls for reduced operator fatigue and increased productivity.
Provides high engine horsepower and torque, allowing part-throttle operation for lower sound levels and fuel consumption.
Designed for maximum power and reliability.
Provides low ground pressure, stability, high traction and fast travel.
Caterpillar's broad range of performance matched work tools make the Cat Multi Terrain Loader the most versatile machine on the jobsite.
Easy routine maintenance helps reduce machine downtime for greater productivity.
Data not available.