The AS2302C is a production-sized screed that is well suited to all geographic areas. It is ideal for both new construction and overlay work. The AS2302C screed offers narrow, front-mounted extenders to simplify paving width adjustment and minimize hand work.
Weight - With Electric Heat | — |
Standard Paving Width Range | 3-5.5 m (10-18 ft) |
Maximum Paving Width | — |
Extender Mounting | Front-mounted |
Screed Type | Vibratory |
Weight - With Electric Heat | — |
Standard Paving Width Range | 3-5.5 m (10-18 ft) |
Maximum Paving Width | — |
Maximum Vibrator Frequency | 3000 vpm |
Crown Adjustment | +10% to –3% |
Heating System | Electric |
Minimum Paving Width | — |
Length - Front to Back, Endgates Removed | — |
Screed Plates Width, Front to Back, Extenders | — |
Minimum Width - Endgates Removed | — |
Height | — |
Screed Plates Thickness | — |
Screed Plates Width, Front to Back, Main Screed | — |
Length - Front to Back, Endgates Attached | — |
Minimum Width - Endgates Attached | — |
The extenders are mounted in front of the main screed plates. This forward location allows the extenders to easily draw in material when paving around obstacles.
The remote extender control allows the operator to adjust paving width and material flow while paving variable widths.
The small footprint of the screed limits handwork when paving in tight locations. Quick reacting extenders and exceptional mat quality allows the screed to be used in commercial and highway applications.
The main screed plate is 457 mm (18") wide and the extender screed plates are 229 mm (9") wide. They are constructed of Hardox 500 XF, an abrasion resistant alloy steel that provides a long service life.
The curved screed plate design provides pre-compaction and good material flow under the screed.
The heating elements are located in each screed plate section to provide even heat distribution. The heating elements are reusable and can be easily removed and installed on new screed plates.
The spring-loaded end gates create a downward force that causes the gates to follow the profile of the surface being paved, ensuring a good joint with the adjacent mat.
The false-wall design reduces mix contact with the sliding portion of the gate, providing easy gate adjustments.
The bolt-on design allows easy end gate installation and removal when transportation concerns exist.
Breakaway handles located on the end gate height adjustments allow them to be fully retracted for working close to barriers.
The dual-bolt guides allow smooth vertical movements and eliminate retention chains.
The electric heat control panel includes three temperature settings that are able to accommodate a variety of asphalt mixes and paving conditions.
An electric heat controller automatically regulates screed plate temperatures to the selected setting. A manual over-ride is provided. The controller also assists troubleshooting procedures with minimal training.
An adjustable wrist rest located on each screed control panel provides operator comfort when making screed adjustments.
The thickness control screws utilize spinner handles for easy depth adjustments.
The trailing edge adjustment system utilizes a threaded bolt design that eliminates shims and provides quick replacement and leveling of the screed plates.
The extender screed plates can be easily replaced by removing four bolts and disconnecting the electrical harnesses and hydraulic lines.
Cat® electrical harnesses utilize a kevlar braid and nylon mounting blocks to protect against abrasion. The wires are color-coded and numbered for fast reference. The connections are molded and soldered, providing a highly reliable system.
The wear strips located on the bottom of the end gate can be easily replaced in order to extend service life.
Data not available.