/  Equipment  /  Excavators  /  Medium Excavators

320B S VANon-Current

320B S VA COSA

Overview

The 320B S is a specific configuration of the 320B hydraulic excavator. It has a larger, heavier undercarriage than the standard 320B specifically designed for work in severe duty underfoot conditions. The 320B S has a narrow gauge (shipping width 2.5 m) for easy transport, and is intended for work requiring an extra rugged undercarriage (such as mountainous areas).

Benefits & Features

Operator Station

Maestro Electronic Control System

Engine

  May 17, 2024

Specifications

Units: 

Benefits & Features

Operator Station

Excellent viewing area

Greater control convenience

Maestro Electronic Control System panel

Climate control

Joysticks

Dial throttle

Travel controls

Travel pedal

Activation control lever

Suspension seat

Modulation pedal

Maestro Electronic Control System

Electronic Engine Underspeed Control

Operator control panel

Power Mode Selector

Automatic Engine Speed Control

Boom Priority Mode

Swing Priority Mode

Fine Control Mode

User Mode

Machine monitoring system

Service Level Mode

Diagnostic functions

Engine

Automatic Engine Control

High displacement

Turbocharged

Two-piece pistons

Worldwide emissions standards

Air intake heating

Fuel tank capacity

Caterpillar oils

Factory remanufactured parts

Easy maintenance

Hydraulics

Control responsiveness

Hydraulic relief pressure

Hydraulic cross-sensing system

Boom regeneration circuit

Fine swing control

Pump flow

Auxiliary hydraulic valve

Hydraulic flow control system

Hydraulic cylinder snubbers

XT hose and reusable couplings

Hydraulic oil

Scheduled Oil Sampling

Remanufactured components

Undercarriage

Precision robotic welding

Heavy-duty, X-shaped chassis design

Strutted track links

Smooth autoshifting

Standard undercarriage

Long (L) undercarriage

Long and narrow (LN) undercarriage

Track roller frame top plate

Idler guards

Bolt-on Step

Custom Track Service

Structures

Advanced carbody design

Robotic welded track roller frame

Rugged main frame

Booms and sticks

Booms, Sticks and Attachments

Select the right combination for the job

Booms and sticks

3 standard application booms and 5 sticks

Reach boom (R) 5.675 m

Mass Excavator boom (M) 5.2 m

Variable Adjustable boom (VA) 5.462 m

Heavy-duty Arrangements

Additional attachments

Work tools

Smart Boom

More productive

More comfort

More efficient

Buckets and Teeth

Utility Light (LU)

Utility Standard (SU)

Excavation/Trenching (X)

Extreme Excavation/Trenching (EX)

Rock (Classical/Standard)

Rock Loading (RL)

Block Handling (BH)

Skeleton Light (SL)

Ditch Cleaning (DC)

Trapezoidal (T)

Quick Coupler

Serviceability

Fast, easy maintenance

Ground level service points

Filters and filter locations

Design and layout

Water separator

Remote greasing block

Maestro Electronic Power Unit Control

Environmentally improved features

Customer Service

Equipment Management Services

Maintenance Services

Predictive Services

Reconditioning Services

Availability of Cat Parts

View 360