If you are looking for more productivity and comfort less fuel consumption and emissions, and easier and more sensible serviceability, you will find it in the all-new 323E SA and the E Series family of excavators.
Engine Model | Cat® C6.6 ACERT™ |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C6.6 ACERT™ |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine Rated Power - ISO 14396 | — |
Engine Rated Power - ISO 14396 - Imperial | — |
Engine Rated Power - ISO 14396 - Metric | — |
Operating Weight | — |
Maximum Weight | — |
Minimum Weight | — |
Fuel Tank Capacity | — |
Cooling System | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Engine Oil - With Filter | — |
Swing Speed | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Maximum Pressure - Swing | — |
Main System - Maximum Flow - Total | — |
Swing System - Maximum Flow | — |
B1 Bucket Cylinder - Stroke | — |
Maximum Pressure - Travel | — |
B1 Bucket Cylinder - Bore | — |
Maximum Pressure - Equipment | 35 000/38 000 kPa (5,076/5,511 psi) |
ISO 6395 - Spectator Sound | — |
Operator Sound - ISO 6396 | — |
Brakes | ISO 10265 2008 |
Cab/FOGS | ISO 10262 1998 |
Cab - ROPS | ISO 12117-2 2008 |
Number of Track Rollers - Each Side | 7 pieces |
Number of Shoes - Each Side | 45 pieces |
Number of Carrier Rollers - Each Side | 2 pieces |
The Cat C6.6 ACERT engine delivers more horsepower using significantly less fuel than the previous series engine.
Equipped to meet Stage IIIB emissions standards, the 323E SA's C6.6 ACERT engine features wall and thru flow filters that perform through the machine work cycle without operator intervention. All nonroad European Union Stage IIIB diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 mg/kg sulfur or less. Cat® DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are also required. For further fluid specifications and guidelines, visit: http://www.cat.com/cda/files/214956/7/SEBU6251-13-secured.pdf
The C6.6 ACERT engine is equipped with an electronic-controlled high-pressure fuel system that includes an electric priming pump (lifting pump) and three-layer fuel hoses to allow the use of biodiesels up to B20 (biodiesel fuel 20% mixture meeting ASTM 6751 or EN 14214).
The cooling system features movable A/C condenser and ATAAC (Air To Air After Cooler) for easy cleaning; the fan automatically adjusts to ambient temperatures to help reduce fuel consumption and noise.
The 323E SA features speed control to maintain a constant speed - regardless of load - to improve fuel economy. Three different power modes are offered: high power, standard power, and economy power. The operator can easily change between modes through the monitor or console switch to meet the needs for the job at hand - all to help manage and conserve fuel.
The seat range includes air suspension, heated, air cooled and ventilator options. All seats include a reclining back, upper and lower seat slide adjustments, and height and tilt angle adjustments to meet operator needs for comfort and productivity.
The right and left joystick consoles can be adjusted to meet individual preferences, improving operator comfort and productivity during the course of a day. With the touch of a button, one-touch idle reduces engine speed to help save fuel; touch it again or move the joystick and the machine returns to normal operating level. The heavy lift mode increases machine system pressure to improve lift - a nice benefit in lift applications.
The 323E SA is equipped with a 7" LCD (Liquid Crystal Display) monitor that's 40% bigger than the previous model's with higher resolution for better visibility. In addition to an improved keypad and added functionality, it's programmable to provide information in a choice of 42 languages to support today's diverse workforce. An “Engine Shutdown Setting” accessible through the monitor allows owners and operators to specify how long the machine should idle before shutting down the engine, which can save significant amounts of fuel. The image of the rearview camera is displayed directly on the monitor. Up to two different camera images can be displayed on the screen at the same time.
Two 12-volt power supply sockets are located near key storage areas for charging electronic devices.
Storage spaces are located in the front, rear, and side consoles. A specific space near the auxiliary power supply holds MP3 players and cell phones. The drink holder accommodates large mugs with handles, and a shelf behind the seat stores large lunch or toolboxes.
The climate control system features five air outlets with positive filtered ventilation, which makes working in the heat and cold much more pleasant.
The 323E SA uses a high-pressure system to tackle the toughest of work in short order. The machine features a highly efficient and simple back-to-back main control valve to improve fuel consumption; it also allows for greater tool versatility.
The swing priority circuit on the 323E SA uses an electric valve that's operated by the machine's Electronic Control Module (ECM). Compared to using a hydraulic valve, an electric valve allows for more finely tuned control, which is critical during material loading.
This valve minimizes pump flow when the boom lowers down, which helps improve fuel efficiency. It is optimized for any dial speed setting being used by the operator, which results in optimized boom lowering speed for higher controllability.
The upper frame includes reinforced mountings to support the Roll-Over Protective Structure (ROPS) cab; the lower frame is reinforced to increase component durability.
Fixed gauge long narrow undercarriage system is available to support various work applications. Center or full length track guiding guard is now offered to help maintain track alignment and improve performance in multiple applications.
The machine comes equipped with a 4.4 mt counterweight with integrated rearview camera housing. The counterweight also features integrated links to enable easy removal for maintenance or shipping.
The 323E SA can be equipped with a 5.7 m reach ES (extreme service) boom, 5.7 m reach HD (heavy duty) or VA (variable angle) boom. The available sticks are R2.9B1 ES, R2.5B1 ES and R1.9CB2 HD. Both booms and sticks are made of high-tensile-strength steel using a large box section design with interior baffle plates and an additional bottom guard; both undergo ultrasound inspection to ensure weld quality and reliability.
An extensive range of Cat Work Tools for the 323E SA includes buckets, compactors, grapples, multi-processors, scrap and demolition shears, rippers, crushers, pulverizers, hammers, and shears. Each is designed to optimize the versatility and performance of your machine.
Quick couplers allow one person to change work tools in seconds for maximum performance and flexibility on a job site. One machine can move rapidly from task to task, and a fleet of similarly equipped machines can share a common work tool inventory. The dedicated CW Series quick coupler enables a quick tool exchange while maintaining top machine performance. A lifting hook is added for maximum lift capacity. The CW quick coupler can pick up any work tool and is equipped with a wedge-style locking system that fits the quick coupler tight to the tool hinges. Due to the tapered wedge design, there won't be any play during its entire life. Also, it is interchangeable with different machine classes. The CW is highly suitable for harsh applications such as demolition and quarries.
Cat buckets are designed as an integral part of the 323E SA system and feature new geometry for better performance. The leading edge has been pushed forward, resulting in more efficient filling and better operator control for greatly improved productivity. Wear coverage in the corners and side cutter and sidebar protector coverage are improved. All benefits are captured in a new bucket line with a new bucket naming convention.
For the 323E SA excavator, Caterpillar offers three standard bucket categories for excavators. Each category is based on intended bucket durability when used in recommended application and material. Each bucket durability is available as pin-on or can be used with a Quick Coupler. Red areas on bucket images illustrate additional protection against wear as it increases across each category.
GD buckets are for digging in low-impact, low-abrasion material such as dirt, loam, and mixed compositions of dirt and fine gravel.
The most popular bucket style, HD buckets are a good starting point when digging conditions are not well known like a wide range of impact and abrasion conditions that include mixed dirt, clay, and rock.
SD buckets are for higher abrasion conditions such as well shot granite and caliche.
Special buckets are available for the 323E SA on request.
All Cat Work Tools are backed up by a world-wide network of well-stocked parts depots and highly experienced service and support personnel.
This optional system combines traditional machine control and guidance with standard factory-installed and calibrated components, making the system ready to go to work the moment it leaves the factory. The system utilizes internal front linkage sensors - well protected from the harsh working environment - to give operators real-time bucket tip position information through the cab monitor (1), which minimizes the need and cost for traditional grade checking and improves job site safety. It also helps the operator complete jobs in fewer cycles, which means less fuel use. Cat dealers can upgrade the system to full three-dimensional control by adding proven Cat AccuGrade™ positioning technologies, including GPS and Universal Total Station (UTS).
This deeply integrated machine monitoring system (2 and 3) is designed to help customers improve their overall fleet management effectiveness. Events and diagnostic codes as well as hours, fuel consumption, idle time, machine location, and other detailed information are transmitted to a secure web based application called VisionLink™, which uses powerful tools to communicate to users and dealers.
Wide service doors and a one-piece hood provide easy access to the engine and cooling compartments. Both doors and hood feature enhanced hardware and a new screen design to help minimize debris entry.
The radiator, pump, and air cleaner compartments provide easy access to major components. The fresh air filter is located on the side of the cab to make it easy to reach and replace as needed.
Tilt-up ATAAC and swing out A/C condenser for easy cleaning.
The water separator with water level sensor has a primary fuel filter element located in the pump compartment near ground level; the electric priming pump (lifting pump) is mounted before the primary filter. The fuel tank features a remote drain cock located in the pump compartment to make it easy to remove water and sediment during maintenance. The engine oil check gauge is situated in front of the engine compartment for easy access, and a uniquely designed drain cock helps prevent spills. The engine oil filter is located in the pump compartment. The hydraulic valve lush located on the engine valve does not need maintenance.
The ROPS-certified cab allows a Falling Object Guard Structure (FOGS) to be bolted directly to it.
Improved sealing and cab roof lining lower noise levels inside the cab significantly during machine operation (-5 dB).
The surface of the upper structure and the top of the storage box area are covered with anti-skid plates to help prevent service personnel and operators from slipping during maintenance.
Steps on the track frame and storage box along with extended hand and guard rails (2) to the upper deck enable operators to securely work on the machine.
After the engine start key has been turned to the “OFF” position, cab and boom lights will illuminate to enhance visibility. The time delay can vary from 0 to 90 seconds, which can be set through the cab monitor.
Halogen lights are standard, but they can be upgraded to HID for greater visibility.
Two windshield options are available: The 70/30 split windshield configuration features an upper window equipped with handles on the top and both sides so the operator can slide it to store in the ceiling. The lower window is removable and can be stored on the left wall of the cab shell. The large skylight provides great overhead visibility, excellent natural lighting, and good ventilation. The skylight can be opened completely to become an emergency exit.
The monitor is equipped with a buzzer that can warn operators of critical events so they can take any necessary action.
The standard rearview camera is housed in the counterweight. The image projects through the cab monitor to give the operator a clear view of what is behind the machine. The mirrors and rearview camera are designed to meet visibility regulations.
Cat dealers utilize a worldwide parts network to maximize your machines' uptime. Plus they can help you save money with Cat remanufactured components.
What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations to help you make the right machine choices.
Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine's cost to yield lower owning and operating costs over time.
Cat dealers offer a variety of customer support agreements and work with you to develop a plan to meet your specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
Improving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.
Data not available.