The 328D LCR has been designed to rotate with a minimal amount of counterweight hanging over the tracks, which allows it to work in tight, confined areas.
Engine Model | Cat® C7 ACERT™ |
Net Flywheel Power | — |
Operating Weight | — |
Swing Radius. The Caterpillar 328D LCR has a tail swing radius of 1900 mm as compared to 3080 mm for the standard Caterpillar 325D L. This reduction of tail swing may allow for swing operation with greater confidence knowing that the tail of the machine only has a minimal amount of overhang. Lift and Stability. The boom on the 328D LCR has been moved more towards the center of the machine, this results in overall greater lift capacity over the front as compared to the standard 325D L. In addition to the repositioning of the boom, the Cat 328D LCR utilizes the undercarriage of the 330D L, which allows for an extremely stable operating platform.
ACERT Technology works at the point of combustion to optimize engine performance and provide low exhaust emissions to meet EU Stage IIIA emission regulations, with exceptional performance capabilities and proven reliability.
The hydraulic system has been designed to provide reliability and outstanding controllability. An optional Tool Control System provides enhanced flexibility.
Engine Model | Cat® C7 ACERT™ |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Maximum Vertical Wall Digging Depth | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Swing Speed | — |
Swing Torque | — |
Swing Radius. The Caterpillar 328D LCR has a tail swing radius of 1900 mm as compared to 3080 mm for the standard Caterpillar 325D L. This reduction of tail swing may allow for swing operation with greater confidence knowing that the tail of the machine only has a minimal amount of overhang. Lift and Stability. The boom on the 328D LCR has been moved more towards the center of the machine, this results in overall greater lift capacity over the front as compared to the standard 325D L. In addition to the repositioning of the boom, the Cat 328D LCR utilizes the undercarriage of the 330D L, which allows for an extremely stable operating platform.
ACERT Technology works at the point of combustion to optimize engine performance and provide low exhaust emissions to meet EU Stage IIIA emission regulations, with exceptional performance capabilities and proven reliability.
The hydraulic system has been designed to provide reliability and outstanding controllability. An optional Tool Control System provides enhanced flexibility.
Provides maximum space, wider visibility and easy access to switches. The monitor is a full-color graphical display that allows the operator to understand the machine information easily. Overall, the new cab provides a comfortable environment for the operator.
Caterpillar® design and manufacturing techniques assure outstanding durability and service life from these important components.
A reach boom and a long stick is available to suit a variety of application conditions.
A variety of work tools, including buckets, couplers, hammers, crushers, pulverizers, multiprocessors, shears and grapples are available.
Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine configuration to eventual replacement.
Data not available.