The Cat® 323F LN Hydraulic Excavator is the perfect choice for contractors who need maximum production coupled with best-in-class fuel efficiency. Powered by a C4.4 ACERT™ engine, the machine features a state-of-the-art hydraulic system and standard Cat Grade Control to do all your accurate digging.
Engine Model | Cat C4.4 ACERT |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat C4.4 ACERT |
Net Flywheel Power | — |
Engine RPM - Travel | — |
Engine RPM - Operation | — |
Engine Power - ISO 14396 | 122 kW/164 hp/166 ps |
Displacement | — |
Bore | — |
Stroke | — |
Net Power - SAE J1349 | 120 kW/161 hp/163 ps |
Operating Weight | — |
Note (2) | Maximum Operating Weight: Long narrow undercarriage, VA boom, R2.9, GD 1.3 m3 bucket and 550 mm triple grouser shoes. |
Minimum Weight | — |
Maximum Weight | — |
Note (1) | Minimum Operating Weight: Long narrow undercarriage, Reach boom 5.7 m, R2.5 stick, GD 1.3 m3 bucket and 550 mm triple grouser shoes. |
Maximum Digging Depth | — |
Bucket Capacity | — |
Minimum Loading Height | — |
Maximum Reach - Ground Line | — |
Bucket Type | GD |
Maximum Cutting Height | — |
Maximum Vertical Wall Digging Depth | — |
Maximum Loading Height | — |
Bucket Digging Force - ISO | — |
Stick Digging Force - ISO | — |
Bucket Digging Force - SAE | — |
Stick Digging Force - SAE | — |
Maximum Vertical Wall Digging Depth | — |
Bucket Capacity | — |
Maximum Loading Height | — |
Maximum Digging Depth | — |
Maximum Reach - Ground Line | — |
Maximum Cutting Height | — |
Minimum Loading Height | — |
Bucket Type | GD |
Maximum Swing Torque | — |
Swing Speed | — |
Number of Shoes - Each Side | 45 pieces |
Number of Track Rollers - Each Side | 7 pieces |
Number of Carrier Rollers - Each Side | 2 pieces |
Stick Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Main System - Maximum Flow - Total | — |
B1 Bucket Cylinder - Bore | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Maximum Pressure - Equipment | 35 000/38 000 kPa (5,076/5,511 psi) |
Swing System - Maximum Flow | — |
B1 Bucket Cylinder - Stroke | — |
Pilot System - Maximum Pressure | — |
Cooling System | — |
Final Drive - Each | — |
DEF Tank Capacity | — |
Hydraulic Tank Oil | — |
Fuel Tank Capacity | — |
Engine Oil - With Filter | — |
Hydraulic System Oil Capacity - Including Tank | — |
Swing Drive | — |
Maximum Vertical Wall Digging Depth | — |
Bucket Capacity | — |
Maximum Reach - Ground Line | — |
Bucket Type | GD |
Maximum Cutting Height | — |
Maximum Digging Depth | — |
Maximum Loading Height | — |
Minimum Loading Height | — |
Stick Digging Force - SAE | — |
Bucket Digging Force - SAE | — |
Bucket Digging Force - ISO | — |
Stick Digging Force - ISO | — |
ISO 6395 - Spectator Sound | — |
Exterior Sound | The labeled spectator sound power level is measured according to the test procedures and conditions specified in 2004/14/EC. |
Hearing Protection | Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained for doors/windows open) for extended periods or in a noisy environment. |
Operator Sound - ISO 6396 | — |
Operator Sound | The operator sound level is measured according to the procedures specified in ISO 6394:1998, for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. |
Length - Track | — |
Overall Length | — |
Swing Radius | — |
Overall Width - 550 mm | — |
Shipping Weight | — |
Length - Center of Rollers | — |
Overall Height | — |
Note | The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. |
Bucket Type | GD |
Maximum Digging Depth | — |
Minimum Loading Height | — |
Bucket Capacity | — |
Maximum Vertical Wall Digging Depth | — |
Maximum Loading Height | — |
Maximum Cutting Height | — |
Maximum Reach - Ground Line | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Shipping Weight | — |
Overall Width - 550 mm | — |
Overall Length | — |
Length - Center of Rollers | — |
Swing Radius | — |
Length - Track | — |
Note | The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. |
Overall Height | — |
Cab - ROPS | ISO 12117-2:2008 |
Brakes | ISO 10265:2008 |
Cab/FOGS | ISO 10262:1998 |
Length - Center of Rollers | — |
Overall Width - 550 mm | — |
Length - Track | — |
Swing Radius | — |
Overall Height | — |
Shipping Weight | — |
Overall Length | — |
Note | The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. |
Bucket Digging Force - ISO | — |
Bucket Digging Force - SAE | — |
Stick Digging Force - ISO | — |
Stick Digging Force - SAE | — |
Overall Width - 550 mm | — |
Length - Track | — |
Overall Height | — |
Overall Length | — |
Length - Center of Rollers | — |
Shipping Weight | — |
Note | The operator station is ROPS certified up to a mass of 27 786 kg per ISO 12117-2:2008. |
Swing Radius | — |
Stick Digging Force - SAE | — |
Bucket Digging Force - ISO | — |
Bucket Digging Force - SAE | — |
Stick Digging Force - ISO | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Data not available.