The 814F is specifically designed for mobility, maneuverability and good speed. Rugged construction and easy maintenance provide long life with low operating cost.
Engine Model | Cat 3306 DITA |
Operating Weight | — |
Flywheel Power | — |
Engine Model | Cat 3306 DITA |
Flywheel Power | — |
Displacement | — |
Number of Forward Speeds | 4 |
Number of Reverse Speeds | 4 |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Reverse - 4 | — |
Front | Fixed |
Rear | Oscilates |
Maximum Single-Wheel Rise and Fall | — |
Turning Radius - With Straight Blade | — |
Steering Angle | 30 |
Standard Tire Size | 23.5-25, 12 PR (L-2) |
Operating Weight | — |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Hydraulic Tank | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Turning Circle - With Blade | — |
Ground Clearance | — |
Straight Blade - Capacity | — |
Moldboard - Length | — |
Straight Blade - Overall Width | — |
Straight Blade - Height | — |
Straight Blade - Digging Depth | — |
Maximum Lift Above Ground | — |
Straight Blade - Ground Clearance | — |
Straight Blade - Maximum Tilt | — |
Height - Top of Cab | — |
Wheel Base | — |
Length - With Blade on Ground | — |
Heavy duty axles and brakes are designed to last in all kinds of operating conditions.
NoSPIN front differential is available to deliver maximum traction in low traction or inconsistent ground conditions.
Planetary power shift transmission's hydraulic modulation cushions the shift and reduces stress on components.
The four-stroke cycle design delivers long power strokes and efficient fuel combustion.
Turbocharger enhances performance and engine efficiency, especially at high altitudes.
Crankshaft is forge and induction hardened for long-term durability.
High-pressure direct injection fuel system provides excellent fuel atomization for unmatched fuel economy, reliability and durability.
Full-length water cooled cylinder liners provide maximum heat transfer.
Oil-cooled pistons increase heat dissipation and promote longer piston life.
Modular radiator cools efficiently. Easy repair or installation of individual modules and sight gauge allows for quick check of coolant level.
The engine can be rebuilt for a second life. Caterpillar remanufactured parts are available to economically replace many components.
Exceptional all-around viewing area reduces strain and fatigue, making operators more productive.
Computerized Caterpillar Monitoring System with electronic analog gauges is a highly effective and reliable warning and diagnostic system.
Ignition key start/stop switch positioned for easy machine starting and stopping.
Steering column adjust to multiple positions. The leather-like steering wheel and transmission control provide a sure grip and comfortable feel.
Convenient pilot-operated blade controls allow for precise blade movement
New contour seat is designed for comfort and support. Seat cushions reduce pressure on the lower back and thighs while allowing unrestricted arm and leg movement.
Built-in storage space is designed to hold cups, lunch box, thermos and personal items.
Repositioned vents throughout the cab keep fresh air flowing while improving the cab's heating, cooling, defrost and defog capability.
Radio ready means this cab includes 12-volt converter (2-amp), speakers, antenna, all wiring and brackets for entertainment or communications radio installation.
Windshield washers/wipers with in-the-blade washer delivery system are standard features on front and rear window. Front wiper has intermittent speed capability.
Does light production including dozing and spreads fill, backfills, stockpiles, charges hoppers, and cleans up around shovels and trucks.
Two levers at operator's right control dozer lift/tilt and tip.
Complete unit consists of blade, push arms, trunnion mounting, dozer-length skid plate with replaceable wear plates, reversible cutting edges, self-sharpening end bits, hydraulic lines guard and hydraulic blade cylinders.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment.
Make detailed comparisons of the machines you are considering before you buy.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits.
More and more equipment buyers are planning for effective maintenance before buying equipment.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time.
Data not available.