Available in Front Shovel and Backhoe configurations, the Cat 5130B matches well with trucks in the 65 to 100 ton size class. This makes for efficient loading and hauling systems for mining, quarrying and heavy construction applications.
The 5130B Front Shovel provide maximum forces at the bucket cutting edge for improved material penetration and bucket fill factors.
Four variable-displacement, piston pumps act together to power the front structure and travel systems.
The modular design of the 5130B provides unique advantages in hydraulic system design and serviceability.
Hydraulic system filtration is provided by 200 micron screens in the pump discharge lines and 10 micron filters in the return lines and case drain line.
Exclusive Caterpillar Proportional Priority Pressure Compensating (PPPC) valves are used in both the front structure and travel systems.
The swing circuit is controlled by an open-center valve to assure quick, full-powered response.
A Caterpillar designed microprocessor regulates hydraulic pump output.
Hydraulic system cooling is provided by a single, conventional core radiator dedicated to the hydraulic circuit.
Large-bore cylinders ensure efficient load handling.
Cat's XT hydraulic hose is exceptionally strong and flexible. Reusable couplings prolong hose assembly life.
S.O.S sampling valves are conveniently located on the return rail on the right side of the hydraulic tank.
The Caterpillar electronic control system provides superior integration of the engine and other machine systems.
The 3508B Electronic Unit Injection (EUI) engine has many outstanding features.
Automatic Engine Speed Control (AESC) reduces fuel consumption and noise by reducing the engine speed from 1750 to 1350 rpm if the hydraulic controls are not actuated for four seconds.
Engine cooling system reduces fuel consumption using a hydraulic driven variable-speed fan.
Increased time between oil changes, up 100 percent, from 250 hours to 500 hours between changes.
Cold weather starting is improved with Electronic Unit Injector's cold weather starting mode.
High displacement, low rpm rating and conservative hp ratings mean longer service hours with less downtime for maintenance and repair.
Two-piece piston design with aluminum skirt and steel crown pivot at the wrist pin provides added flexibility for reduced piston scuffing.
S.O.S sampling valve located near oil filter base speeds sampling.
Heavy-duty castings are used extensively in high-stress areas for excellent long-term structural durability.
Castings are used in the front end of the swing frame (a single, massive casting), the counterweight mounts, all boom and stick pin mounts, and the carbody and final drive mounts.
Rugged box section construction is used in key structures to provide unsurpassed strength while eliminating excess width. Box section construction is used in the boom, stick, carbody and roller frames.
High digging forces are a result of the efficient front linkage. Rod-ported bucket tilt cylinders eliminate external return lines, improving seal and rod life.
One piece floating pins are used at swing frame to boom, boom to stick and stick to bucket joints for extra strength and life.
Front structure components are thermally stress-relieved to reduce residual stresses from the welding process, increasing structure life.
A wide track gauge offers the stability needed for top production.
The moving undercarriage is a no-maintenance system that includes some of the same features found on the dependable D11-size track.
Track roller frames hold moving undercarriage components rigidly in place. They also absorb stress loads transmitted from the carbody.
Automatic track tensioning maintains the correct track tension.
Three shoe widths are available to match your application: rock, general purpose and soft underfoot.
Spacious operator compartments have exceptional, unobstructed view of the bucket and loading area.
Cab and nearby components are isolated to dampen sound and vibration.
Air pressurization with positive filtered ventilation keeps the cab environment comfortable and clean.
Contour series seat is fully adjustable for shift-long comfort.
KAB seat is available as an option. The KAB seat has weight-compensated support, three-way seat cushion adjustment and the backrest is adjustable.
The Vital Information Management System continuously displays critical machine data.
The three-category alert system provides advisory information to the operator when conditions in a monitored system exceed a prescribed setting for ordinary operations.
The VIMS diagnostic program allows service personnel to download a complete record of machine data events and system diagnostics to a laptop computer.
High fill factors for the 5130B front Shovel set this machine apart from the competition.
Box-section construction is utilized in the dozer portion of front shovel buckets to provide torsional strength when the bucket is closed for digging.
Steel castings are used in high-stress areas such as the dozer hinges, bowl pivots, cylinder mounts, and corner adapters.
Hardened bearings improve the durability of the pivot and cylinder mounts in mass excavator buckets.
Heat-treated steel is used to improve the service life of corner and center adapters, cutting edges and side bars which will be subjected to more abrasive conditions.
Bucket tips are top-pinned directly to the adapter for fast on-site replacement.
Several front shovel and backhoe buckets are available. Buckets range from rock/high density buckets to coal and light material buckets.
Machine breaks down into eight modules for ease of shipping.
The right and left side modules provide excellent service access as well as storage and working space.
Right module includes walk-around, lighted access to the engine, engine cooling system, batteries and hydraulic pumps.
The left module includes a cab riser which allows stand-up access to hydraulic pilot lines and to the main junction box for electrical and electronic components.
Superior stability is achieved by creating a lower center of gravity and is a result of the modular design.
Data not available.