If you are looking for a large machine to do more work with less fuel, look no further than the new 336E L/LN H, the industry's first hydraulic hybrid excavator. This unique machine uses recovered energy from the swing to load your trucks all-day long using up to 33 percent less fuel* than our powerful 336D L/LN machine doing the same amount of work.
Engine Model | Cat® C9.3 (ATAAC) |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C9.3 (ATAAC) |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Power - ISO 14396 - Imperial | — |
Power - ISO 14396 - Metric | — |
Net Power - ISO 14396 - Imperial | — |
Net Power - ISO 9249 - Imperial | — |
Net Power - ISO 9249 - Metric | — |
Net Power - ISO 14396 - Metric | — |
Net Power - ISO 14396 | — |
Power - ISO 14396 | — |
Operating Weight | — |
Minimum Operating Weight | — |
Maximum Operating Weight | — |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Gradeability | 35°/70% |
Main System - Maximum Flow - Total | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Maximum Pressure - Equipment - Heavy Lift | — |
DB Bucket Cylinder - Stroke | — |
DB Bucket Cylinder - Bore | — |
Fuel Tank Capacity | — |
Cooling System | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Engine Oil - With Filter | — |
Operator Sound - ISO 6396 | — |
Spectator Sound - ISO 6395 | — |
Hydraulic horsepower is the actual machine power available to do work through implements and work tools. It's much more than just the engine power under the hood - it's a core strength that differentiates Cat machines from other brands. In fact, pump and other system components put more power to the ground, which means moving more material in less time and keeping more money in your pocket at the end of the day.
Up to 25% less fuel consumption than 336E - the fuel economy and performance leader in its class. Up to 33% less fuel consumption than 336D.
The Cat C9.3 ACERT™ Stage IIIB engine is built to meet your demanding needs all day long. There is no interruption to your job process because the Cat regeneration system works automatically with no operator intervention required. If your operators are working in heat-restricted areas, they can use a manual override button to move the machine before the regeneration process begins.
The 336E L/LN H features three power modes to help manage fuel consumption: High power, standard power, and economy. Two additional fuel-saving features are on-demand engine power and engine idle shutdown. The Automatic Engine Speed Control (AEC) automatically reduces engine speed when the machine is inactive. The AEC system is designed to reduce fuel consumption and noise. Lower engine speeds can also increase engine life. Engine idle shutdown automatically shuts the engine off when idling for more than a specified amount of time that you set, which can save significant amounts of fuel, reduce your emissions and even reduce your accumulated service hours, which will extend service intervals and improve re-sale value.
The 336E H runs on ultra-low-sulfur diesel fuel, but you have added flexibility with the C9.3 ACERT engine because it's equipped to run on biodiesel fuel up to B20. Just fill it up and go.
Your operators can adjust the right and left joysticks for individual preferences, helping the operator become more comfortable, more productive, and more alert. A heavy lift mode increases machine system pressure to improve lift - a nice benefit for your operators in certain situations. It also reduces engine speed and pump flow to improve controllability.
Your operators can focus on the job at hand with a high-resolution LCD monitor that is programmable in 42 languages to support today's diverse workforce. It also projects the image from the rearview camera, further increasing job site safety and productivity.
The operator station includes two 12-volt power supply sockets located near the key storage areas for charging electronic devices such as MP3 players and cell phones.
Not only is the cab as quiet as today's top pickup trucks, but several seat options help give your operators all the comfort they need for a long day of work. Air suspension and heated seats are available, and all include a reclining back, upper and lower seat slide adjustments, and height and tilt angle adjustments.
Your operators can store their gear in storage spaces located in the front, rear, and side consoles. A dedicated space near the auxiliary power supply will hold an MP3 player and cell phone. The drink holder accommodates large mugs with handles, and a shelf behind the seat stores large lunch or toolboxes.
An automatic climate control system features five air outlets with filtered ventilation to make your operators comfortable in either hot or cold climates.
You can expect excellent quality, reliability, and durability with the 336E L/LN H's reinforced lower and upper frames. Both are built to handle a hard day's work over and over again.
The 336E H is offered with a Long undercarriage (336E L H) or Long Narrow undercarriage (336E LN H). Heavy-duty track rollers, precision forged carrier rollers, press-fit pin master joints, and enhanced track shoe bolts enhance machine durability and reduce the risk of downtime and your need to replace components. A full-length track guiding guard helps maintain track alignment and protects undercarriage components in rocky applications.
Whether you are truck loading or trenching, a 4.9 mt* counterweight gives you plenty of weight and balance for the high-production work this machine is designed to take on. With integrated links, the counterweight can easily be removed for maintenance or shipping. *Two accumulators and a bracket provide additional weight.
You can extend the versatility and performance of your machine with the full lineup of Cat work tools. Each tool equips your machine to perform many different tasks found at a variety of job sites.
Imagine the productivity you'll achieve with a quick coupler. Combine a robust coupler with a common work tool inventory that can be shared between same size machines, and you'll get performance and flexibility on every job.
No matter your specialty, Caterpillar provides tools that are perfectly matched to get the most out of your Cat machine - quickly and efficiently.
Cat buckets are designed to fill efficiently so you notice a fast, smooth cycle which means high productivity each time you dig. Wear characteristics of General Duty, Heavy Duty and Severe Duty buckets give you solid performance in a wide variety of material abrasions. Ditch cleaning and other specialty buckets are available when needed.
Your uptime and service intervals are increased with high-quality, durable, and reliable booms, sticks, and linkage pins. Each boom and stick is built with internal baffle plates for additional durability, and each undergoes ultrasound inspection to ensure quality and reliability for the tough work you do. The 336E L/LN H is offered with a 6.5 m heavy-duty reach boom and a 3.2 m or 2.8 m heavy-duty stick. The heavy-duty reach boom covers all the applications this size of machine was designed to take on such as digging dirt, moving rock, placing pipe, and the endless amount of tasks that can be done with Cat hydraulic work tools.
You can monitor and improve your fleet management with Cat Product Link. The integrated system reports events, diagnostic codes, hours, fuel consumption, location, and other pieces of detailed machine information to the secured web-based application called Vision Link™. The powerful tools within Vision Link communicate with you and your authorized Cat dealer to help avoid downtime and better maintain your fleet.
Your service technicians have ground-level access to the radiator, pump, and air cleaner compartments through wide service doors, making it easy for them to reach, check, and replace fluids and filters.
The water separator with water level sensor has a primary fuel filter element located in the pump compartment near ground level; the electric priming pump is mounted on the primary filter base and is easier to service than traditional hand-priming pumps. The engine oil dipstick is conveniently located in the front of the engine compartment. The fuel tank's remote drain cock makes it easy and simple to remove water and sediment during routine maintenance. Overfilling the fuel tank is significantly reduced with an integrated fuel level indicator.
In the event of a roll-over, your operators will benefit from the enhanced protection of a ROPS-certified cab.
Slipping hazards are reduced with anti-skid plates on the surface of the upper structure and the top of the storage box area.
Your service technicians can work securely on the machine with extended hand and guard rails to the upper deck and steps on the track frame and storage box.
Halogen lights provide plenty of illumination. They can be programmed to stay on for up to 90 seconds after the engine has been turned off to help your operators safely exit the machine.
The 70/30 split configuration features an upper window equipped with handles on the top and both sides so the operator can slide it to store in the ceiling. The lower window is removable and can be stored on the left wall of the cab shell. A one-piece fixed front windshield provides operators an unobstructed forward view, and the large skylight provides great overhead visibility.
The parallel wiper system covers most of the front window without leaving unwiped areas in the line of sight of the operator.
Your operator has a clear view behind the machine through the monitor with the rearview camera. It is housed in the counterweight for increased protection.
You can maximize your machines' uptime with the Cat worldwide dealer network. You can also decrease your repair costs by utilizing Cat remanufactured components while contributing to sustainable development.
What are your job requirements and machine attachments? What production do you need? Your Cat dealer can provide recommendations to help you make the right machine configuration.
You can ensure lower owning and operating costs by utilizing unique Cat dealer services and financing options.
Cat dealers offer a variety of customer support agreements and work with you to develop a plan to meet your specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
You can boost your profits by improving your operators' techniques. Your Cat dealer has videos, literature, and other ideas to help increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
Repair, rebuild, or replace? Your Cat dealer can help evaluate the cost involved so you can make the best choice for your business.
Data not available.