High level mass excavation and truck loading performance, improved reliability and durability increase your productivity and lower your operating costs.
Engine Model | C15 ACERT |
Net Flywheel Power | — |
Operating Weight | — |
385C size track roller frame and moving undercarriage components for robust dependability in the most severe underfoot conditions. Increased track length and undercarriage weight improves dynamic stability for lifting heavy loads and working on steep slopes.
The Cat® C15 engine is a proven high volume engine providing exceptional performance and reliability. Highly acclaimed ACERT Technology is applied to meet emission regulations while still providing excellent fuel efficiency.
Proportional Priority Pressure Compensated (PPPC) system with state-of-the-art electronic control ensures hydraulic system efficiency and excellent productivity.
Engine Model | C15 ACERT |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Operating Weight | — |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Maximum Travel Speed | — |
385C size track roller frame and moving undercarriage components for robust dependability in the most severe underfoot conditions. Increased track length and undercarriage weight improves dynamic stability for lifting heavy loads and working on steep slopes.
The Cat® C15 engine is a proven high volume engine providing exceptional performance and reliability. Highly acclaimed ACERT Technology is applied to meet emission regulations while still providing excellent fuel efficiency.
Proportional Priority Pressure Compensated (PPPC) system with state-of-the-art electronic control ensures hydraulic system efficiency and excellent productivity.
Cab provides improved visibility and comfort. The new monitor is a full-color graphical display with enhanced functionality to provide simple, comprehensive machine interface.
Quieter operation, lower engine emissions, less fluid disposal and cleaner service can help you meet or exceed worldwide regulations and protect the environment.
ADEM™ A4 maximizes fuel efficiency and performance by maintaining the optimum balance between engine speed and hydraulic demand.
Caterpillar design and manufacturing techniques assure outstanding durability and service using thicker plates at the boom foot area to improve rigidity. Includes 385C size track roller frame for robust dependability in most severe underfoot conditions.
More productive. Faster cycle times for truck loading and rock scraping. Maintains optimum hammering frequency for effective, steady productivity.
Caterpillar excavator booms and sticks are built for performance and long service life. Three types of booms and eight sticks are available, offering a range of configurations suitable for a wide variety of applications. All booms and sticks are stress relieved.
A variety of work tools, including buckets, couplers, hammers, crushers, pulverizers, multiprocessors, shears and grapples are available through Cat Work Tools.
Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Data not available.