High level of sustained production, mass excavation and truck loading performance, improved reliability and durability increase your productivity and lower your operating costs.
Engine Model | C15 ACERT |
Net Flywheel Power | — |
Operating Weight | — |
The 365C L is designed for tough applications. It is optimally matched to load the Cat 740 Articulated Truck and the 769D/770 and 771D/772 trucks.
The Cat® C15 engine is a proven high volume engine providing exceptional performance and reliability. Highly acclaimed ACERT Technology is applied to meet emission regulations while still providing excdellent fuel efficiency.
Proportional Priority Pressure Compensated (PPPC) system with state-of-the-art electronic control ensures hydraulic system efficiency and excellent productivity.
Engine Model | C15 ACERT |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Bucket Digging Force | — |
Stick Digging Force | — |
Maximum Bucket Capacity | — |
Nominal Bucket Weight | — |
Bucket Digging Force - Normal | — |
Standard with Long Undercarriage | — |
Optional for Long Undercarriage (1) | — |
Optional for Long Undercarriage (2) | — |
Number of Shoes - Each Side - Long Undercarriage | 47 |
Number of Track Rollers - Each Side - Long Undercarriage | 8 |
Number of Carrier Rollers - Each Side | 3 |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull - Long Undercarriage | — |
Main System - Maximum Flow - Total | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
VB Family Bucket Cylinder - Bore | — |
VB Family Bucket Cylinder - Stroke | — |
WB Family Bucket Cylinder - Bore | — |
WB Family Bucket Cylinder - Stroke | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Performance | ANSI/SAE J1166 OCT98 |
Brakes | SAE J1026 APR90 |
Cab/FOGS | SAE J1356 FEB88 ISO10262 |
The 365C L is designed for tough applications. It is optimally matched to load the Cat 740 Articulated Truck and the 769D/770 and 771D/772 trucks.
The Cat® C15 engine is a proven high volume engine providing exceptional performance and reliability. Highly acclaimed ACERT Technology is applied to meet emission regulations while still providing excdellent fuel efficiency.
Proportional Priority Pressure Compensated (PPPC) system with state-of-the-art electronic control ensures hydraulic system efficiency and excellent productivity.
An all-new cab provides improved visibility and comfort. The new monitor is a full-color graphical display with enhanced functionality to provide simple, comprehensive machine interface.
Quieter operation, lower engine emissions, less fluid disposal and cleaner service can help you meet or exceed worldwide regulations and protect the environment.
ADEM™ A4 maximizes fuel efficiency and performance by maintaining the optimum balance between engine speed and hydraulic demand.
Cat designed excavator undercarriage is stable, durable and low maintenance. The undercarriage is a long, variable gauge type for good machine stability and transportability.
Undercarriage attachment includes next size larger components for increased stability and extra rugged reliability in severe applications.
Caterpillar design and manufacturing techniques assure outstanding durability and service life from these important components and using thicker plates at the boom foot area to improve rigidity.
More productive. Faster cycle times for truck loading and rock scraping. Maintains optimum hammering frequency for effective, steady productivity.
Caterpillar excavator booms and sticks are built for performance and long service life. Three types of booms and seven sticks are available, offering a range of configurations suitable for a wide variety of applications. All booms and sticks are stress relieved.
A variety of work tools, including buckets, couplers, hammers, crushers, pulverizers, multiprocessors, shears and grapples are available through Cat Work Tools.
Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Data not available.