Performance and reliability you can depend on. Durable field-proven power train and vibratory systems and the world's largest and most dedicated dealer support system ensure the CS-533E and CP-533E Soil Compactors will provide maximum utilization. Comfort and serviceability you deserve. The operator's station provides a spacious and comfortable work environment that allows simple and productive operation. Good service access and long service intervals minimize maintenance time and increases productive work time.
Operating Weight - With Cab | — |
Gross Power | — |
Net Power - ISO 9249 | — |
Cat 3054C turbocharged electronic diesel delivers 97 kW (130 hp) and is built for performance and reliability without sacrificing fuel economy.
Pod-style eccentric weights ensure peak compaction performance and minimal service. High dynamic force helps achieve density in the fewest number of passes.
Standard dual amplitude expands the compactor's application range. The large spread between high and low centrifugal force makes it easier to tailor the compactive effort to density specifications.
Gross Power | — |
Net Power - ISO 9249 | — |
Engine Model | Cat 3054C Turbocharged Diesel Engine |
Operating Weight - With Cab | — |
Operating Weight - With ROPS/FOPS | — |
Operating Weight | — |
Static Linear Load | — |
Turning Radius - Inside Drum Edge | — |
Drum Width | — |
Overall Length | — |
Drum Diameter - Over Drum | — |
Overall Width | — |
Width - With Blade | — |
Height - With ROPS/FOPS | — |
Fuel Tank Capacity | — |
Centrifugal Force - Maximum | — |
Nominal Amplitude - High | — |
Cat 3054C turbocharged electronic diesel delivers 97 kW (130 hp) and is built for performance and reliability without sacrificing fuel economy.
Pod-style eccentric weights ensure peak compaction performance and minimal service. High dynamic force helps achieve density in the fewest number of passes.
Standard dual amplitude expands the compactor's application range. The large spread between high and low centrifugal force makes it easier to tailor the compactive effort to density specifications.
The new CS-533E and CP-533E Soil Compactors feature excellent operator comfort and visibility. A propel lever wrist rest, grouped control gauges and conveniently located control switches enhance operator productivity and reduce fatigue. Four heavy-duty isolation mounts provide a smooth ride. Standard rearview mirrors, two front-facing and two rear-facing working lights are provided. Machines with the open ROPS/FOPS platform are surrounded by handrails and features angled foot rests for sure footing when working on a grade.
The exclusive dual pump propel system provides a separate balanced hydraulic flow to both the rear drive axle and the front drum drive motor. This unique dual pump propel system provides good grade climbing, machine control and tractive power. Dual pumps also minimize drum and wheel spin-out in low traction conditions. High working speeds increases productivity.
The sloped hood design provides exceptional operator to the outside edge of the rear tires and to the rear of the machine.
The optional makes the CS-533E an extremely adaptable machine when compacting cohesive or semi-cohesive materials.
The fiberglass hood tilts forward to allow access to the engine and daily maintenance points. Daily check points are accessible from ground level. The rear mounted cooling system features a hydraulic oil cooler that tilts down for easier access for cleaning. The operator's platform tilts forward to provide convenient access to the hydraulic components. Vibratory bearing lube service interval of 3 year/3000 hour keeps maintenance to a minimum and maximizes production. The engine lubrication change interval is 500 hours. The articulation hitch area features sealed-for-life bearings that effectively eliminate the need for maintenance.
Data not available.