Based upon the industry-proven reputation of Cat® Pneumatic Rollers, the PF300C establishes new standards for productivity and reliability in the compaction industry. Durable Cat engine, soft-shift transmission and the world's largest and most dedicated dealer support system ensure the PF300C will provide maximum utilization. The PF300C will achieve outstanding compaction results regardless the application with its proven suspension design and flexible weight adjustment.
Operating Weight - Maximum Ballast | — |
Compaction Width | — |
Gross Power | — |
Powered by the 75 kW (100 hp) Cat® 3054C turbocharged diesel engine the PS300C meets EU directive 97/68/EC Stage II emission requirements. No derating required up to 2130 m altitude.
The powershift transmission is fitted with the new softshift function that allows smooth direction and speed changes while providing lasting reliability.
The sloped hood design and low rear profile provide unrestricted visibility to the front and rear of machine.
Operating Weight - Maximum Ballast | — |
Operating Weight - No Ballast | — |
Average Weight per Wheel - Maximum Ballast | — |
Average Weight per Wheel - No Ballast | — |
Compaction Width | — |
Turning Radius - Inside | — |
Ground Clearance | — |
Number of Wheels | 7 |
Travel Speed - Maximum | — |
Gross Power | — |
Engine Model | 3054C |
Overall Length | — |
Overall Width | — |
Height - Steering Wheel | — |
Maximum Machine Height | — |
Tires | 13/80R x 20 |
Water Spray Tank Capacity | — |
Fuel Tank Capacity | — |
Powered by the 75 kW (100 hp) Cat® 3054C turbocharged diesel engine the PS300C meets EU directive 97/68/EC Stage II emission requirements. No derating required up to 2130 m altitude.
The powershift transmission is fitted with the new softshift function that allows smooth direction and speed changes while providing lasting reliability.
The sloped hood design and low rear profile provide unrestricted visibility to the front and rear of machine.
The optional clean quiet spacious cab can increase machine utilization by reducing strain on the operator and providing greater year-round comfort.
The PF300C provides a spacious and comfortable working environment with all controls, levers, switches and gauges positioned to maximize productivity.
Proven suspension design with hydraulic cylinders helps to eliminate bridging of soft spots, regardless of ground surface. When compacting material with low or high spots, wheels don't lose contact with the surface providing even compaction, no matter the surface.
The PF configuration provides uniform compaction and a smooth surface finish in all job applications.
The wide-opening engine hood and tilting cab or operator's platform offer easy access to power train components. Routine maintenance points are accessible from engine compartment. Visual indicators allows easy check of radiator coolant, hydraulic oil tank level and air restriction indicator. The engine hood opens quickly with the use of two gas charged struts to provide unrestricted access to the engine and cooling system. Standard 500 hour oil service interval reduces operating costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Data not available.