/  Equipment  /  Telehandlers  /  Telehandlers

TH357D Ag HandlerNon-Current

TH357D Ag Handler - 2016, Stage IV, EU

Overview

The TH408D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model Cat C3.4B
See more

Benefits & Features

Engine Options

Choose the right engine for you – two fuel efficient Cat® engines are available to suit a wide range of applications.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.

Powerful Hydraulics

A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.

  May 18, 2024

Specifications

Units: 
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Maximum Forward Reach
Capacity at Maximum Forward Reach
Outside Turning Radius - Over Tires
Outside Turning Radius - Over Forks
Capacity at Maximum Lift Height
Engine
Engine Model Cat C3.4B
Lift and Reach
Maximum Lift Height
Maximum Forward Reach
Engine Power
Gross Power - 2,200 rpm - Option 1
Gross Power - 2,200 rpm - Standard
Lift Capacity
Capacity at Maximum Reach
Rated Load Capacity
Capacity at Maximum Height
Tires
Standard Mitas 15.5/80-24 16 ply
Option (5) Michelin 400/80 24 Power CL
Option (6) Michelin 460/70 R24 Bibload
Option (2) Michelin 460/70 R24 XMCL
Option (3) Michelin 500/70 R24 XMCL
Option (4) Michelin 440/80 24 Power CL
Option (8) 13 × 24 Solid Tires
Option (1) Michelin 15.5 R25 XHA
Option (7) Firestone Duraforce
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Diesel Exhaust Fluid
Hydraulic System
Pump Type Variable Flow, Axial Piston
Auxiliary Hydraulic Flow - Machine Rear
System Pressure
Auxiliary Hydraulic Flow - Boom Head - Continuous
Maximum Pump Capacity
Auxiliary Hydraulic Pressure
Auxiliary Hydraulic Flow - Boom Head - Intermittent
System Type Load Sensing, Closed Center
Boom Performance
Boom Up
Boom Down
Tele In
Tele Out
Crowd Backward
Combined - Up and Out
Combined - Down and In
Crowd Forward - Dump
Braking System
Parking Brake Mechanically actuated on front axle service brakes
Service Brakes Boost assisted oil immersed multi disc on both axles
Performance
Noise Levels - External
Bucket Breakout Force
Drawbar Pull - 83 kW/111 hp Engine
Towable Mass - Hydraulically Braked
Noise Levels - In Cab
Drawbar Pull - 93 kW/124 hp Engine
Boom Breakout Force
Quick Coupler Rotation 152°
Engine - Option 1
Displacement
Stroke
Maximum Torque
Gross Power 92.6 kW (124 hp/bhp)
Model* Cat C4.4 ACERT™
Bore
Emissions *Meets EU Stage IV emission standards.
Transmission*
Forward - 2
Forward - 5
Reverse - 1
Forward - 4
Forward - 1
Reverse - 3
Forward - 6
Type 4 speed power shift
Forward - 3
Reverse - 2
Note *Maximum speed subject to machine configuration.
Engine - Standard
Stroke
Displacement
Maximum Torque
Bore
Gross Power 83 kW (111 hp/bhp)
Emissions *Meets EU Stage IV emission standards.
Model* Cat C3.4B
Dimensions (Approximate)
Overall Height - Standard Tires*
Cab Width
Wheel Base
Overhang
Overall Width - Standard Tires
Track
Departure Angle 60°
Machine Length
Overall Length to Front of Carriage
Maximum Fork Dump Angle 128°
Maximum Fork Crowd Angle 24°
Ground Clearance
Electrical
Alternator Output 12V/150A
Battery 1 × 12V 1,000 CCA Battery
Axles
Rear Axle Open differential with planetary reduction hubs
Front Axle High bias, planetary reduction hubs with limited slip differential
Weights
Note *Represents machine configuration of 83 kW (111 hp/bhp) engine on standard 15.5/80-24 16 ply tires.
Operating Weight - With Carriage and Forks*
Air Conditioning System
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent of 1.575 metric tonnes.

Benefits & Features

Engine Options

Choose the right engine for you – two fuel efficient Cat® engines are available to suit a wide range of applications.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.

Powerful Hydraulics

A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.

Cab

The cab is designed with the operator in mind with a multi function joystick and a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rearview camera, reversing sensors and air conditioning.

Standard Equipment

  • Cab ROPS and FOPS
    • Longitudinal Stability Indicator
    • Sunscreen
    • Mechanical Suspension Seat with Seat Belt
    • Roof Wiper
    • Heater/De-mister
    • Engine Speed Set
    • Multi Function Joystick Controller with FNR
    • Front and Rear Windscreen Wipers
    • Mechanical Parking Brake
  • Electrical
    • 1 × 12V 1,000 CCA Battery
    • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
    • Reverse Alarm
  • Other Equipment
    • Boom Brushes
    • Single Auxiliary Service to Boom Head
  • Tires
    • Mitas 15.5/80-24 16 ply
  • Quick Couplers
    • Manual Cat “IT” Interface
    • Note: Competitive couplers are available, please consult your Cat dealer for details.

Optional Equipment

  • Cab ROPS and FOPS
    • Reversing Camera
    • Reversing Sensors
    • Electronic Multi function display screen
    • Air Suspension Seat with Seat Belt
    • Heated Air Suspension Seat with Seat Belt
    • Screen Guard
    • Roof Guard
    • Air Conditioning
    • Column Mounted FNR Lever
    • SAHR Parking Brake
  • Electrical
    • 2 × 12V 815 CCA Batteries
    • Block Heater 240 Volt
    • Product Link™ Ready, Version 641
    • Seven (7) Pin Trailer Service
    • Rotating Beacon
  • Other Equipment
    • Ride Control with Boom Float
    • 2nd Auxiliary Service to Boom Head
    • Auxiliary Service to Rear
    • Rear Hitch Mirror, Flat
    • Rear Hitch Mirror, Convex
    • Tool Box
    • Boom Safety Brace
  • Tires
    • Michelin 460/70 R24 XMCL
    • Michelin 500/70 R24 XMCL
    • Michelin 400/80 24 Power CL
    • Michelin 440/80 24 Power CL
    • Michelin 460/70 R24 Bibload
    • Michelin 15.5 R25 XHA
    • Firestone Duraforce
    • 13 × 24 Solid Tires
  • Tow Hitches
    • Retrieval Hitch
    • Hydraulic Pick Up Hitch
    • EEC Manual Hitch
    • EEC Automatic Hitch
    • EEC Automatic Hitch with Piton
    • Trailer Braking Valve
  • Quick Couplers
    • Hydraulic Cat “IT” Interface
    • Note: Competitive couplers are available, please consult your Cat dealer for details.
  • Work Tools
    • Floating Fork Carriage
    • ISO Class 3 Fixed Fork Carriage
    • Side Shift Carriage
    • 1 m³ General Purpose Bucket
    • 1.5 m³ Rehandling Bucket
    • 1.0 m³ Multi Purpose Bucket
    • 2.0 m³ Grain Bucket
    • 2.5 m³ Grain Bucket
    • 3.0 m³ Grain Bucket
    • 1225 mm Bale Fork
    • Grapple Bucket
    • Muck Fork and Grapple
    • Bale Handler
    • Sweeper Collector

View 360