/  Equipment  /  Telehandlers  /  Telehandlers

TH306D Ag HandlerNon-Current

TH306D Ag Handler - 2016, Stage IV, EU

Overview

Since the 1980s Caterpillar has been producing high quality Telehandlers, beginning with the RT Series, and always designed with the operator in mind. Providing reliability, competitive performance and a high quality operator environment, Cat Telehandlers are truly the work horse of any farm. Over 25 years of progress have produced the outstanding quality found only in Cat TH D Series Telehandlers.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model TCD3.6 L4
See more

Benefits & Features

Power Train

Designed for the livestock farmer, the Cat® TH306D features a powerful 74.4 kW (100 hp/bhp) engine coupled to a two speed hydrostatic transmission, allowing engine speed and forward speed to be independently controlled.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.

Powerful Hydraulics

Designed to operate hydraulically powered work tools such as straw spreaders and animal feeder buckets. Rear hydraulic services can also operate work tools as well as tipping trailers.

  May 18, 2024

Specifications

Units: 
Engine
Engine Model TCD3.6 L4
Maximum Torque
Bore
Stroke
Displacement
Gross Power 74.4 kW (100 hp/bhp) (101.2 CH/CV/PS)
Emissions Meets EU Stage IV emission standards
Weights
Operating Weight - With Carriage and Forks*
Note *Represents machine configuration of 74.4 kW (100 hp/bhp) engine on standard 405/70 T20 MPT01 tires.
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Maximum Forward Reach
Capacity at Maximum Lift Height
Outside Turning Radius - Over Tires
Capacity at Maximum Forward Reach
Outside Turning Radius - Over Forks
Tires
Standard Mitas 405/70 T20 MPT01
Option Michelin 400/70 R20 XMCL
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Diesel Exhaust Fluid
Boom Performance
Boom Up
Boom Down
Tele In
Tele Out
Crowd Backward
Combined - Up and Out
Combined - Down and In
Crowd Forward - Dump
Braking System
Parking Brake SAHR on front axle
Service Brakes Boost assisted on front axle
Axles
Front Axle Planetary reduction hubs with limited slip differential
Rear Axle Open differential with planetary reduction hubs
Hydraulic System
Pump Type Gear
System Type Open Center
System Pressure
Auxiliary Hydraulic Pressure
Auxiliary Hydraulic Flow - Boom Head - Continuous
Maximum Pump Capacity
Auxiliary Hydraulic Flow - Boom Head - Intermittent
Auxiliary Hydraulic Flow - Machine Rear
Dimensions (Approximate)
Track
Cab Width
Wheel Base
Ground Clearance
Overall Length to Front of Carriage
Overall Height - Standard Tires*
Overall Width - Standard Tires
Maximum Fork Dump Angle 121°
Departure Angle 66°
Machine Length
Overhang
Maximum Fork Crowd Angle 24°
Lift Capacity
Capacity at Maximum Height
Capacity at Maximum Reach
Rated Load Capacity
Performance
Towable Mass - Hydraulically Braked
Boom Breakout Force
Drawbar Pull
Noise Levels - External
Quick Coupler Rotation 145 degrees
Bucket Breakout Force
Noise Levels - In Cab
Electrical
Alternator Output 12V/150A
Battery 1 × 12V 1,000 CCA Battery
Transmission
Forward - 2 0 to 32 km/h (0 to 19.9 mph)
Reverse - 2 0 to 32 km/h (0 to 19.9 mph)
Type Hydrostatic with two speed on the move range change
Forward - 1 0 to 20 km/h (0 to 12.4 mph)
Reverse - 1 0 to 20 km/h (0 to 12.4 mph)
Lift and Reach
Maximum Forward Reach
Maximum Lift Height
Air Conditioning System
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO22 equivalent of 1.575 metric tonnes.
Engine Power
Gross Power - 2,200 rpm

Benefits & Features

Power Train

Designed for the livestock farmer, the Cat® TH306D features a powerful 74.4 kW (100 hp/bhp) engine coupled to a two speed hydrostatic transmission, allowing engine speed and forward speed to be independently controlled.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.

Powerful Hydraulics

Designed to operate hydraulically powered work tools such as straw spreaders and animal feeder buckets. Rear hydraulic services can also operate work tools as well as tipping trailers.

Cab

The cab is designed with the operator in mind with a multi function joystick and a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rear view camera, reversing sensors and air conditioning.

Standard Equipment

  • Cab ROPS and FOPS
    • Longitudinal Stability Indicator
    • Sunscreen
    • Mechanical Suspension Seat with Seat Belt
    • Roof Wiper
    • Roof Guard
    • Heater/De-mister
    • Engine Speed Set
    • Multi Function Joystick Controller with FNR
    • Front and Rear Windscreen Wipers
    • SAHR Parking Brake
  • Electrical
    • 1 × 12V 1,000 CCA Battery
    • Reverse Alarm
  • Other Equipment
    • Boom Brushes
    • Single Auxiliary Service to Boom Head
  • Tires
    • Mitas MPT01 405/70 T20
  • Quick Couplers
    • Manual Cat “IT” Interface
    • Note: Competitive couplers are available, please consult your Cat dealer for details.

Optional Equipment

  • Cab ROPS and FOPS
    • Reversing Camera
    • Reversing Sensors
    • Large Electronic Display Screen
    • Air Suspension Seat with Seat Belt
    • Heated Air Suspension Seat with Seat Belt
    • Screen Guard
    • Air Conditioning
    • Column Mounted FNR Lever
  • Electrical
    • Block Heater 240 Volt
    • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
    • Product Link™ Ready, Version 641
    • Seven (7) Pin Trailer Service
    • Rotating Beacon
  • Other Equipment
    • Ride Control with Boom Float
    • 2nd Auxiliary Service to Boom Head
    • Auxiliary Service to Rear
    • Rear Hitch Mirror, Flat
    • Rear Hitch Mirror, Convex
    • Tool Box
    • Boom Safety Brace
  • Tires
    • Michelin 400/70 R20 XMCL
  • Tow Hitches
    • Retrieval Hitch
    • Hydraulic Pick Up Hitch
    • EEC Manual Hitch
    • EEC Automatic Hitch
    • EEC Automatic Hitch with Piton
    • Trailer Braking Valve
  • Quick Couplers
    • Hydraulic Cat “IT” Interface
    • Note: Competitive couplers are available, please consult your Cat dealer for details.
  • Work Tools
    • Floating Fork Carriage
    • ISO Class 3 Fixed Fork Carriage
    • Side Shift Carriage
    • 1 m³ General Purpose Bucket
    • 1.5 m³ Rehandling Bucket
    • 1.0 m³ Multi Purpose Bucket
    • 2.0 m³ Grain Bucket
    • Grapple Bucket
    • Muck Fork and Grapple
    • Bale Handler
    • Sweeper Collector

View 360