The 325D MH uses the most sophisticated manufacturing technology to ensure the highest level of manufacturing quality. Excellent control, impressive lift capacity, simplified service and more comfortable operator station increase your productivity and lower your operating costs.
Engine | Cat® C7 ACERT™ |
Net Power | — |
Operating Weight | 35300 kg |
The Cat C7 engine with ACERT™ Technology offers better fuel efficiency and reduced wear. ACERT Technology works at the point of combustion to optimize engine performance and provide low exhaust emissions. By combining ACERT Technology with the new Economy Mode, customers can balance the demands of performance and fuel economy to suit their requirements and application.
The hydraulic system has been designed to provide reliability and outstanding controllability with increased lifting capacity. The Cat Tool Control System provides enhanced flexibility. The Heavy Lift Mode maximizes lifting performance and maintains excellent stability.
The new cab provides maximum space, wider visibility and easy access to switches. The monitor is a full-color graphical display that allows the operator to understand the machine information easily.
Engine | Cat® C7 ACERT™ |
Net Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Maximum Reach | — |
Maximum Digging Depth | — |
Maximum Cutting Height | — |
Maximum Height | 16 m |
Operating Weight | 35300 kg |
Counterweight | — |
Maximum Drawbar Pull | — |
Swing Torque | — |
Swing Speed | — |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
The Cat C7 engine with ACERT™ Technology offers better fuel efficiency and reduced wear. ACERT Technology works at the point of combustion to optimize engine performance and provide low exhaust emissions. By combining ACERT Technology with the new Economy Mode, customers can balance the demands of performance and fuel economy to suit their requirements and application.
The hydraulic system has been designed to provide reliability and outstanding controllability with increased lifting capacity. The Cat Tool Control System provides enhanced flexibility. The Heavy Lift Mode maximizes lifting performance and maintains excellent stability.
The new cab provides maximum space, wider visibility and easy access to switches. The monitor is a full-color graphical display that allows the operator to understand the machine information easily.
The compact, full-color, graphical monitor displays machine, maintenance, diagnostic and prognostic information in twenty different languages. The new Economy Mode can also be selected from the monitor. To minimize sun glare, the monitor angle is adjustable.
The structural components are the backbone of the machine's durability. Caterpillar design and manufacturing techniques assure outstanding durability and service life. Caterpillar booms and sticks are large, welded box-section structures with thick, multi-plate fabrications that resist high stress. Structures are stress relieved, thanks to a heat treatment, to significantly improve structures fatigue strength. Stick options allow you to pick the best match for your material handling job.
The 325D MH is equipped with a hydraulic cab riser to maximize viewing to all sides of the machine. It offers infinitely variable heights up to 2600 mm of additional height.
Quieter operation, lower engine emissions, less fluid disposal and cleaner service can help you meet or exceed worldwide regulations and protect the environment.
Orange peel grapples and rehandling clamshell buckets are offered to maximize performance of the 325D MH.
More productive. Faster cycle times for material handling.
Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Data not available.