Cat Ultra High Demolition (UHD) machines are designed for maximum productivity in all demolition applications. Several major features make the Caterpillar Ultra High Demolition models the most reliable machines in demolition applications. The extreme versatility enable these machines to work in a wide range of applications, like truck loading and long reach digging. Many undercarriage options are available to choose the best machine for the application and business needs.
Engine Model | C13 ACERT |
Net Power | — |
Operating Weight | — |
The heavy-duty upper frame handles increased loads and movements. Additional counterweight provides maximum stability throughout the recommended working range.
Different undercarriage options are available to match your performance and transportation needs.
The Cat C13 engine with ACERT™ Technology offers better fuel efficiency and reduced wear. It works at the point of combustion to optimize engine performance and provide low exhaust emissions. By combining ACERT Technology with the new Economy Mode and Power Management, customers can balance the demands of performance and fuel economy to suit their requirements and application.
Engine Model | C13 ACERT |
Net Power | — |
Operating Weight | — |
Maximum Tool Weight (Over the Front) | — |
Maximum Tool Weight (360°) | — |
Maximum Pin Height | 27.9 m |
Maximum Horizontal Reach | 18.2 m |
The heavy-duty upper frame handles increased loads and movements. Additional counterweight provides maximum stability throughout the recommended working range.
Different undercarriage options are available to match your performance and transportation needs.
The Cat C13 engine with ACERT™ Technology offers better fuel efficiency and reduced wear. It works at the point of combustion to optimize engine performance and provide low exhaust emissions. By combining ACERT Technology with the new Economy Mode and Power Management, customers can balance the demands of performance and fuel economy to suit their requirements and application.
The 345C Ultra-high demolition is equipped with a reliable and safe boom hook system that significantly reduces the time needed to change the front parts, providing increased uptime, production and versatility. To further increase the machine's versatility, various front part options are available. To complete the configuration, purposely designed Caterpillar work tools are available.
The safe, roomy, quiet, automatically climate controlled tiltable cab has excellent sightlines to the work tool to help keep operator fatigue low and production up throughout the entire shift.
Longer service intervals and easier maintenance result in better machine availability and lower owning and operating costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Data not available.