320F L Hydraulic Excavator
Engine Model | Cat C4.4 ACERT |
Net Flywheel Power | — |
Operating Weight | — |
Benefits to help get your work done efficiently and effectively.
Engine Model | Cat C4.4 ACERT |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine Power - ISO 14396 | 122 kW/164 hp/166 PS |
Engine Power - ISO 9249 | 120 kW/161 hp/163 PS |
Operating Weight | — |
Minimum Operating Weight | — |
Maximum Operating Weight | — |
Shipping Length | — |
Tail Swing Radius | — |
Shipping Height | — |
Handrail Height | — |
Transport Width - 600 mm (24 in) Shoes | — |
Length - Center of Rollers | — |
Transport Width - 790 mm (31 in) Shoes | — |
Track Length | — |
Ground Clearance | — |
Track Gauge | — |
Transport Width - 700 mm (28 in) Shoes | — |
Counterweight Clearance | — |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Pilot System - Maximum Pressure | — |
Pilot System - Maximum Flow | — |
Maximum Pressure - Swing | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Main System - Maximum Flow - Total | — |
Maximum Pressure - Travel | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic Tank Oil | — |
Hydraulic System Oil - Including Tank | — |
DEF Tank Capacity | — |
ISO 6396 - Operator Sound Pressure Level | — |
ISO 6395 - Exterior Sound Power Level | — |
Track Gauge | — |
Counterweight Clearance | — |
Track Length | — |
Ground Clearance | — |
Transport Width - 600 mm (24 in) Shoes | — |
Length - Center of Rollers | — |
Shipping Height | — |
Shipping Length | — |
Transport Width - 700 mm (28 in) Shoes | — |
Transport Width - 790 mm (31 in) Shoes | — |
Handrail Height | — |
Tail Swing Radius | — |
Maximum Reach - Ground Line | — |
Maximum Cutting Height | — |
Maximum Digging Depth | — |
Maximum Vertical Wall Digging Depth | — |
Maximum Loading Height | — |
Minimum Loading Height | — |
Maximum Vertical Wall Digging Depth | — |
Maximum Loading Height | — |
Maximum Cutting Height | — |
Minimum Loading Height | — |
Maximum Reach - Ground Line | — |
Maximum Digging Depth | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Maximum Depth Cut for 2440 mm (8'0") Level Bottom | — |
Benefits to help get your work done efficiently and effectively.
Data not available.