If your work takes you in to tight spaces and you need the absolute best performance at the lowest cost per unit of work that you can possibly get from a 25-ton excavator, take along a Cat 325F L. You will be more than glad you did. Picture yourself behind the joysticks of one of the world's finest compact radius excavators, the new Cat 325F L. This machine features a highly efficient U.S. EPA Tier 4 Final/EU Stage IV C4.4 ACERT engine that's miserly on fuel paired with a state-of-the-art hydraulic system that's responsive to your every command. Each pull of the “sticks� will feel like a natural extension of yourself – with the inhuman ability to lift roughly 12 000 kg. This smooth, controlled power puts you in place to literally move tons of material all day long with tremendous speed, precision, and confidence. When you add in robust structures that keep you grounded and balanced, an operator environment that enhances your comfort and productivity, service points that make your routine maintenance fast and simple, available Cat Grade Control to help you create precise planes and slopes with ease, and multiple Cat work tools and tool control system that enable you to quickly take on a variety of tasks, you simply won't find a better built, more reliable, more versatile, or more rewarding excavator in its size class – from any company, anywhere.
Engine Model | Cat® C4.4 ACERT™ |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C4.4 ACERT™ |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Power - ISO 14396 - Metric | 122 kW (166 PS) |
Power - ISO 9249 - Metric | 120 kW (163 PS) |
Emissions | The 325F L meets Tier 4 Final/Stage IV emission standards. |
Operating Weight | — |
Maximum Weight | — |
Number of Shoes - Each Side | 49 |
Number of Carrier Rollers - Each Side | 2 |
Number of Track Rollers - Each Side | 7 |
Track Options | 600 mm, 790 mm (23.6 in, 31.1 in) |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Gradeability | 30°/70% |
Main System - Maximum Flow - Implement | 429 L/min (214.4 × 2 pumps) [113 L/min (56.5 × 2 pumps)] |
Stick Cylinder - Bore | — |
Maximum Pressure - Equipment - Lift Mode | — |
Stick Cylinder - Stroke | — |
Maximum Pressure - Travel | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Pilot System - Maximum Pressure | — |
Pilot System - Maximum Flow | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Swing | — |
Bucket Cylinder - Stroke | — |
Bucket Cylinder - Bore | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Final Drive - Each | — |
Hydraulic Tank Oil | — |
Swing Drive - Each | — |
Hydraulic System Oil Capacity - Including Tank | — |
DEF Tank | — |
Exterior Sound Power Level - ISO 6395:2008* | — |
Operator Sound Pressure Level - ISO 6396:2008 | — |
Note | *As per European Union Directive 2000/14/EC as amended by 2005/88/EC. |
Brakes | ISO 10265 2008 |
Cab/FOGS | ISO 10262 1998 |
Cab - ROPS | ISO 12117-2 2008 |
DEF | ISO 22241 |
The 325F L's compact radius design makes it ideal for working confidently in space-restricted areas like road jobs with lane closures and next to buildings or other structures you'd like to not damage. With a front swing radius of 2.34 m and a tail swing radius of 1.72 m, the machine can dig, swing, and dump within a working space of 4.06 m. When rotated 90 degrees and working over the side, just 135 mm of counterweight extends beyond the track width, which allows trucks and jersey barriers to be positioned closer to the machine.
Unlike a standard radius machine, the 325F L's boom is positioned toward the center of the machine. Not only does this help reduce the front swing radius, but it also supports more lift capacity over the front due to greater stability.
The machine features a full-size ROPS (roll-over protective structure) certified cab. With low sound levels, high visibility, convenient access to switches and controls, and a fully adjustable seat, you will find it comfortable to work in all day long.
Every Tier 4 Final/Stage IV ACERT engine is equipped with a combination of proven electronic, fuel, air, and aftertreatment components. Applying these time-tested technologies lets us meet your high expectations for productivity, fuel efficiency, reliability, and service life.
While the 325F L consumes less fuel than the Tier 3/Stage IIIA model (321D L CR), the engine actually delivers nearly 4% more new horsepower. How's that possible? Simple. Advanced engine technology and system control. Isochronous control, for example, permits the engine to run at a constant lower speed but at an optimum point in the power curve for maximum efficiency. Automatic engine speed control also contributes by lowering rpm when the machine isn't calling for it. Automatic engine idle shutdown turns the engine off when it's been idling for more than a specified amount of time, which you can easily set through the monitor. Plus you have a choice of three power modes – high power, standard power, and eco mode. Simply change between modes through the switch panel to meet the work needs in front of you. Collectively, all of these benefits add up to reduced fuel consumption, reduced repair and maintenance costs, and increased engine life for you.
The C4.4 ACERT engine can run on up to B20 biodiesel that meets ASTM 6751 standards – all to give you more potential fuel-saving flexibility.
What's really new with the 325F L is the hydraulic valve's electronic control. Integrated with the electronic engine, the hydraulic power with electronic control is smoother and more responsive than traditional hydraulic control. It also contributes to less energy consumption and less wear and tear, and both of those translate into lower owning and operating costs for you.
All major hydraulic components are strategically located close together. This positioning leads to reduced friction loss and pressure drops, and the result is more hydraulic horsepower for the heavy-lifting, ground-breaking work you need to get done.
Tool control is a distinct Cat excavator advantage that adds incredible convenience and enhanced performance to your everyday work. The electronic system stores flows and pressures for up to 20 work tools right in the cab monitor, eliminating the need to calibrate tools every time you make a change out front. It works with both one- and two-way-flow tools, and it can be outfitted with a third pump and medium-pressure circuit so you can use tools like shears, grapples, and tilt buckets. Adding an optional quick coupler circuit makes tool changes even faster for maximum productivity.
The ROPS certified cab contributes to your comfort thanks to special viscous mounts and special roof lining and sealing, that limit vibration and unnecessary sound. Operators will enjoy the quietness and comfort of the all new cab.
Wide seats with air suspension and heat options, include a reclining back, upper and lower slide adjustments, and height and tilt angle adjustments to meet your needs for maximum comfort.
The fully automatic climate control system keeps operators comfortable and productive all day long in either hot or cold weather.
Storage spaces are located in the front, rear, and side consoles of the cab. A drink holder accommodates a large mug, and a shelf behind the seat stores large lunch or toolboxes.
Power supply sockets are available for charging your electronic devices like an MP3 player, a cell phone, or even a tablet.
The right and left joystick consoles can be adjusted to improve your comfort and productivity during the course of a day. The right joystick features a button that will reduce engine speed when you are not working to help save fuel. Touch it once and speed reduces; touch it again and speed increases for normal operation.
The new LCD monitor is easy to see and navigate. Not only can it memorize up to 10 different work tools, it's also programmable in up to 44 languages to meet today's diverse workforce. The monitor clearly displays critical information you need to operate efficiently and effectively. Plus it projects the image from the standard rearview camera to help you see what's going on around you so you can stay safely focused on the job at hand.
The 325F L is a well-built machine designed to give you a very long service life. The upper frame has mountings made specifically to support the heavy-duty cab; it's also reinforced around key areas that take on stress like the boom foot and skirt. Massive bolts are used to attach the track frames to the body, and additional bolts are used throughout to increase the machine's digging force, which leads to more productivity for you.
The 325F Long undercarriage contributes significantly to its outstanding stability and durability. Track shoes, links, rollers, idlers, and final drives are all built with long-lasting, high-tensile-strength steel. Cat Grease Lubricated Track 2 (GLT2) track link protects moving parts by keeping water, debris, and dust out and grease sealed in, which delivers longer wear life and reduced noise when traveling. Optional guide guards help maintain track alignment to improve the machine's overall performance – whether you're traveling on a flat, heavy bed of rock or a steep, wet field of mud.
The counterweight weighs 6800 kg to help enhance lift capability – out front and over the side. Rounded to minimize the amount of overhang, the weight is bolted directly to the main frame using massive bolts to ensure maximum rigidity. Plus the counterweight has an integrated housing to help protect the machine's standard rearview camera.
Each boom and stick is built with internal baffle plates for additional durability, and each undergoes ultrasound inspection to ensure quality and reliability. Large box-section structures with thick, multi-plate fabrications, castings, and forgings are used in high-stress areas such as the boom nose, boom foot, and boom and stick cylinders to enhance durability for the tough work you do.
The Reach boom and stick combination provides excellent all-around versatility whether you are picking and placing underground utilities or top loading trucks.
The Variable Angle (VA) boom* configuration offers superb flexibility and versatility in the working envelope. Boom position can be adjusted from 90° when fully retracted to 180° and fully extended. With full extension, the working range gives maximum dig depth, reach, and working height. Equally, when retracted, it can work closer to its tracks, increase lifting capacity, and work in confined areas.
The power link between the stick and bucket is designed for long-term heavy-duty lifting. With an integrated lifting eye, the power link helps enhance machine lifting capability by lowering your load point and maximizing the power built into the boom cylinders. All pins used in the front linkage have thick chrome plating to give them high wear and corrosion resistance. The large diameter pins distribute load weight to ensure long pin, boom, and stick life.
*For Europe only.
Talk to your Cat dealer to pick the best front linkage for your specific line of work.
The 325F L is a versatile machine that packs a lot of performance into a small package. You can easily expand that performance by utilizing a variety of attachments offered by Cat Work Tools.
Cat quick couplers bring the ability to quickly change attachments and switch from job to job. The Cat CW dedicated Quick Coupler is the secure way to decrease downtime and increase job site flexibility and overall productivity.
A wide range of buckets dig everything from basic top soil to extreme, harsh material like ore and high quartzite granite. Rip through rock as an alternative to blasting in quarries. High-capacity buckets load trucks in a minimum number of passes for maximum productivity.
A hydraulic hammer ably equips your machine for breaking rock in quarries. It will also make taking down bridge pillars and heavily reinforced concrete on road demolition jobs no problem.
Multi-processor and pulverizer attachments make your machine ideal for demolition jobs and processing the resulting debris. Shears with 360° rotation mount to the machine for processing scrap steel and metal.
Your Cat dealer can install hydraulic kits to properly operate all Cat Work Tool attachments, maximizing the machine's uptime and your profit.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before.
Cat Connect technologies offer improvements in these key areas: Equipment Management – increase uptime and reduce operating costs. Productivity – monitor production and manage job site efficiency. Safety – enhance job site awareness to keep your people and equipment safe.
LINK technologies, like Product Link™, are deeply integrated into your machine and wirelessly communicates key information, including location, hours, fuel usage, idle time and event codes.
Easy access to Product Link data via the online VisionLink user interface can help you see how your machine or fleet is performing. You can use this information to make timely, fact based decisions that can boost job site efficiency and productivity, and lower costs.
Grade technologies combine digital design data and in-cab guidance to help you reach target grade quickly and accurately, with minimal staking and checking. That means you'll be more productive, complete jobs faster, in fewer passes, using less fuel, at a lower cost.
The factory integrated Cat Grade Control system delivers 2D bucket tip elevation guidance to the cab to help operators create precise planes and slopes with ease. Real-time bucket tip elevation guidance on the easy-to-read standard cab monitor indicates how much to cut or fill. Fast response sensors deliver immediate feedback, while optional integrated joystick buttons help operators make quick adjustments to maintain consistent, quality grades. Built-in alerts can be set to warn the operator if the linkage or bucket approaches a predefined elevation or depth, such as when working in areas with low ceilings, or digging near water lines. Staking and checking is minimized, which reduces ground crews and enhances job site safety.
Works best in simple 2D applications, such as digging basements or grading steep embankments. Easily upgrade to AccuGrade™ when 3D control is required.
The dealer-installed AccuGrade system provides 3D guidance for making complex cuts and contours, eliminating the need for staking and checking. A dedicated monitor displays a digital design plan with 3D bucket tip positioning and elevation guidance, indicating precisely where to work and how much to cut or fill.
Plug and play capability on the 325F L simplifies upgrading. Choose from satellite (GNSS) control for large projects with complex designs or total station (UTS) systems in areas with limited reception.
The roll-over protective structure (ROPS) cab provides you with a safe working environment when properly seated and belted. It also contributes to your comfort because it's attached to a reinforced frame with special viscous mounts that limit vibration and unnecessary sound. Add in special roof lining and sealing and you have a cab that's as quiet inside as any of today's highway trucks. Optional guarding systems, such as the Falling Object Guard (FOGS), will help protect you and your machine.
Multiple large steps get you into the cab as well as a leg up to the compartments. Extended hand rails allow you to safely climb to the upper deck. Anti-skid plates reduce your slipping hazards in all types of weather conditions, and they can be removed for cleaning.
Ample glass gives you excellent visibility out front and to the side, and the available rearview camera gives you a clear field of view behind the machine through the cab monitor.
Halogen lights provide plenty of illumination, and the cab and boom lights can be programmed to stay on for up to 90 seconds after the engine has been turned off to help you safely exit the machine.
The 325F L has a pre-start monitoring system that allows you to check coolant, hydraulic oil, and engine oil levels right inside the cab. The monitor also tells you fluid and filter change intervals to ensure you keep the machine in top-performing condition.
You can see the service hour meter inside the cab and reach most routine maintenance items like fluid taps and grease points from the safety and convenience of ground level. Filters are banked together for higher service efficiency. Compartments feature wide service doors and heavy-duty hardware to keep them open – all to make service work simpler and more secure.
Drain tubes beneath the machine make it easy and simple for you to remove water and sediment during routine maintenance. They also make it easy to change oil without special tools or the risk of spilling. Same goes for an integrated fuel level indicator that pops up to help you reduce the possibility of fuel tank overfilling.
Located in the pump compartment, an electric fuel priming pump eliminates the need for you to manually prime after filter changes. It also eliminates the risk of fuel contamination by preventing unfiltered fuel from being backfilled during filter changes.
Cat dealers utilize a worldwide parts network to maximize your machines' uptime. Plus they can help you save money with Cat remanufactured components.
Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine's cost to yield lower owning and operating costs over time.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.
Data not available.