/  Equipment  /  Excavators  /  Wheel Excavators

M314FNon-Current

M314F - 2016, Stage IV, Europe, Turkey, Israel

Overview

Cat® Wheeled Excavators excel in every job, from truck loading applications to fine grading, and everywhere in between. The new F Series generation is made to help you take on the variety of the challenges you face every day, more easily, with more pleasure and at a lower cost. Using a Cat quick coupler allows attachment changes from the cab and increases versatility of your machine and fleet.

Specifications

Units: 
Engine Model Cat C4.4 ACERT
Net Power
Maximum Travel Speed
See more

Benefits & Features

Key Features and Benefits

Benefits to help get your work done efficiently and effectively.

Performance

    • Cat C4.4 ACERT™ engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards.
    • Cat Tier 4 Final/Stage IV technologies are transparent to your operator, and do not require any work interruption or intervention.
    • Powerful and efficient engine, which delivers superior durability.
    • Constant Power Strategy, providing a quick response to changing loads, while delivering the same amount of power.
    • Dedicated Swing Pump allows faster, smoother combined movements.

Versatility

    • Multiple configurations meet all your applications needs, with a variety of booms (Variable Adjustable, One-Piece and Offset) and sticks (including industrial stick).
    • Choice between new radial blade or outriggers. Various tire options, standard or heavy counterweight.
    • Highly mobile, the M314F can travel up to 37 km/h (23 mph).
    • Standard auxiliary hydraulics, including high pressure, and quick coupler lines and circuits allow easy tool changes without the need to add other lines to your machine.
    • Ten hydraulic pump flow and pressure settings can be preset within the monitor allowing the use of the large variety of Cat attachments from buckets to the full portfolio of hydro mechanical attachments.

  April 5, 2024

Specifications

Units: 
Engine
Engine Model Cat C4.4 ACERT
Net Power
Bore
Stroke
Displacement
Maximum Torque - 1,400 rpm
Engine Power - Maximum Net - ISO 9249/SAE J1349
Number of Cylinders - In Line 4
Engine Power - Maximum Gross - ISO 14396
Ratings
Engine Power - Maximum Net - ISO 9249/SAE J1349 - Metric
Engine Power - Maximum Gross - ISO 14396 - Metric
Emissions Meets Tier 4 Final/Stage IV emission standards
Weights
Weight - Standard Counterweight
Weight - VA Boom - Front and Rear Outriggers
Weight - Offset Boom - Front and Rear Outriggers
Weight - Offset Boom - Rear Dozer, Front Outriggers
Weight - One-Piece Boom - Front and Rear Outriggers
Weight - Optional Counterweight
Weight - VA Boom - Rear Dozer Only
Weight - VA Boom - Rear Dozer, Front Outriggers
Operating Weight* 14 360 to 15 950 kg (31,658 to 35,164 lb)
Note *Operating weight includes medium stick, 2800 kg (6,173 lb) counterweight, full fuel tank, operator, quick coupler (210 kg/463 lb) bucket (490 kg/1,080 lb) and dual pneumatic tires. Weight varies depending on configuration.
Weight - One-Piece Boom - Front Dozer, Rear Outriggers
Swing Mechanism
Swing Speed
Swing Torque
Hydraulic System
Implement Circuit - Maximum Pressure: Normal and Travel Circuit
Swing Mechanism
Auxiliary Circuit - Maximum Pressure - High Pressure
System
Maximum Flow - Auxiliary Circuit - High Pressure
Auxiliary Circuit - Maximum Pressure - Medium Pressure
Maximum Flow - Auxiliary Circuit - Medium Pressure
Maximum Flow - Swing Mechanism
Implement Circuit - Maximum Pressure: Heavy Lift
Maximum Flow - Implement/Travel Circuit
Working Ranges
VA Boom - 2000 mm (6'7") Stick Length: Digging Height
VA Boom - 2000 mm (6'7") Stick Length: Dump Height
VA Boom - 2300 mm (7'7") Stick Length: Digging Depth
VA Boom - 2300 mm (7'7") Stick Length: Digging Height
VA Boom - 2000 mm (6'7") Stick Length: Digging Depth
VA Boom - 2300 mm (7'7") Stick Length: Dump Height
VA Boom - 2000 mm (6'7") Stick Length: Reach at Ground Level
VA Boom - 2600 mm (8'6") Stick Length: Dump Height
VA Boom - 2300 mm (7'7") Stick Length: Reach at Ground Level
VA Boom - 2600 mm (8'6") Stick Length: Digging Height
One-Piece Boom - 2600 mm (8'6") Stick Length: Dump Height
Note (2) Range values are calculated with GD Bucket 900 mm/35.5", 0.53 m3/0.7 yd3 with tips J250 and CW-20-H.4.N quick coupler with a tip radius of 1437 mm/56.6".
One-Piece Boom - 2600 mm (8'6") Stick Length: Reach at Ground Level
VA Boom - 2600 mm (8'6") Stick Length: Reach at Ground Level
VA Boom - 2900 mm (9'6") Stick Length: Digging Height
Offset Boom - 2300 mm (7'7") Stick Length: Digging Depth
One-Piece Boom - 2000 mm (6'7") Stick Length: Digging Height
One-Piece Boom - 2900 mm (9'6") Stick Length: Digging Height
Offset Boom - 2300 mm (7'7") Stick Length: Digging Height
One-Piece Boom - 2600 mm (8'6") Stick Length: Digging Depth
VA Boom - 2600 mm (8'6") Stick Length: Digging Depth
One-Piece Boom - 2000 mm (6'7") Stick Length: Dump Height
One-Piece Boom - 2000 mm (6'7") Stick Length: Reach at Ground Level
One-Piece Boom - 2000 mm (6'7") Stick Length: Digging Depth
One-Piece Boom - 2600 mm (8'6") Stick Length: Digging Height
Note (1) Industrial stick has no bucket linkage and working range dimensions refer to stick nose pin with pneumatic tires.
One-Piece Boom - 2300 mm (7'7") Stick Length: Digging Depth
One-Piece Boom - 2900 mm (9'6") Stick Length: Digging Depth
One-Piece Boom - 2900 mm (9'6") Stick Length: Reach at Ground Level
Offset Boom - 2300 mm (7'7") Stick Length: Reach at Ground Level
VA Boom - 2900 mm (9'6") Stick Length: Digging Depth
Offset Boom - 2300 mm (7'7") Stick Length: Dump Height
VA Boom - 2900 mm (9'6") Stick Length: Reach at Ground Level
One-Piece Boom - 2300 mm (7'7") Stick Length: Digging Height
One-Piece Boom - 2300 mm (7'7") Stick Length: Reach at Ground Level
One-Piece Boom - 2300 mm (7'7") Stick Length: Dump Height
Transmission
Drawbar Pull
Maximum Gradeability (15 000 kg/33,070 lb) 52.5%
Maximum Forward/Reverse - 2nd Gear
Service Refill Capacities
Fuel Tank - Total Capacity
Diesel Exhaust Fluid Tank
Undercarriage
Ground Clearance
Drive
Maximum Travel Speed

Benefits & Features

Key Features and Benefits

Benefits to help get your work done efficiently and effectively.

Performance

    • Cat C4.4 ACERT™ engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards.
    • Cat Tier 4 Final/Stage IV technologies are transparent to your operator, and do not require any work interruption or intervention.
    • Powerful and efficient engine, which delivers superior durability.
    • Constant Power Strategy, providing a quick response to changing loads, while delivering the same amount of power.
    • Dedicated Swing Pump allows faster, smoother combined movements.

Versatility

    • Multiple configurations meet all your applications needs, with a variety of booms (Variable Adjustable, One-Piece and Offset) and sticks (including industrial stick).
    • Choice between new radial blade or outriggers. Various tire options, standard or heavy counterweight.
    • Highly mobile, the M314F can travel up to 37 km/h (23 mph).
    • Standard auxiliary hydraulics, including high pressure, and quick coupler lines and circuits allow easy tool changes without the need to add other lines to your machine.
    • Ten hydraulic pump flow and pressure settings can be preset within the monitor allowing the use of the large variety of Cat attachments from buckets to the full portfolio of hydro mechanical attachments.

Serviceability

    • Ground level routine maintenance, like for radiators, engine oil and fuel filters. No Diesel Particulate Filter (DPF).
    • New cooling compartment, gathering the axial fan and all coolers. Easy-to-clean radiator cores, with no tool needed to unlock/tilt.
    • Standard autolube* greasing for the whole uppercarriage to the stick nose. Other critical points are centralized and kept to a minimum.
    • Add in the electric lift pump removing the need to prime the system manually, the standard fuel/water separator and you get a machine that does the fastidious maintenance work for you.
    *Not compatible with the Industrial stick.

Ease of Operation/Comfort

    • Seat options, armrests, steering column, joystick controls, buttons and thumb wheels, hydraulic sensitivity and automatic air conditioning offer various possible adjustments.
    • Ergonomically designed cab with controls kept to a minimum, conveniently located and easy to use.
    • Smart technologies for ease of operation. Features like Ride Control, SmartBoom™, Cruise Control, joystick steering, automatic brake and axle lock or the automatic swing lock will be precious to boost your productivity.

Safety

    • Improved cab ingress: new handrails and additional longer steps.
    • Improved visibility: enlarged glass areas, enhanced wide angle mirrors, larger skylight, rear and sideview camera and LED working lights.
    • Smart devices help enforce safe behavior, like seat belt warning, automatic swing lock, automatic brake and axle lock, or the new safety lever. They all come standard and electronic features work transparently.
    • Standard new integrated Pin Code adds anti-theft security to your equipment. Machine Security System (MSS) still available for further protection of your equipment.
    • Among others …

Technology/Lower O&O Costs

    • Cat Connect technology solutions increase production and minimize operating costs. Link technologies wirelessly connect you to your job site, providing machine location, hours, fuel usage, idle time and event codes.
    • Built-in fuel savers such as the engine idle shutdown, which turns the engine off when it's been idling for more than a pre-set amount of time, Auto Engine Speed Control, and “on-demand only” strategies throughout the machine to reduce fuel consumption.
    • Enhanced Eco Mode: reduces engine speed while delivering the same power.

View 360