Tractor Engine | 3408E |
Scraper Engine | C-9 |
Flywheel Power - Tractor/Scraper | 336 kW (450 hp) / 186 kW (249 hp) |
Gross Power - Gears 1-2 | — |
Gross Power - Gears 3-8 | — |
Net Power - Gears 1-2 | — |
Net Power - Gears 3-8 | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power - Gear 1 | — |
Gross Power - Gears 2-4 | — |
Net Power - Gear 1 | — |
Net Power - Gears 2-4 | — |
Bore | — |
Stroke | — |
Displacement | — |
Scraper Capacity - Heaped | — |
Rated Load | — |
Capacity - Struck | — |
Depth of Cut - Maximum | — |
Width - Cut - To Router Bits | — |
Ground Clearance - Maximum | — |
Hyd. Penetration Force - 621G | — |
Depth of Spread - Maximum | — |
Apron Opening | — |
Apron Closure Force | — |
1 Forward | — |
2 Forward | — |
3 Forward | — |
4 Forward | — |
5 Forward | — |
6 Forward | — |
7 Forward | — |
8 Forward | — |
Reverse | — |
Bowl Cylinder Bore | — |
Bowl Cylinder Stroke | — |
Apron Cylinder Bore | — |
Apron Cylinder Stroke | — |
Ejector Cylinder Bore | — |
Ejector Cylinder Stroke | — |
Steering Circuit | — |
Scraper Circuit | — |
Cushion Hitch Circuit | — |
Secondary Steering Circuit | — |
Relief Valve - Steering Circuit | — |
Relief Valve - Implement Circuit | — |
Compensator Settings - Cushion Hitch Circuit | — |
Width - 180° Turn | — |
Steering Angle - Right | 90° |
Steering Angle - Left | 85° |
Crankcase | — |
Transmission | — |
Differential | — |
Final Drive - Each | — |
Cooling System | — |
Hydraulic Reservoir | — |
Wheel Coolant - Each | — |
Windshield Washer | — |
Width - Overall Machine | — |
Width - Tractor | — |
Width - Rear Tire Center Lines | — |
Width - Inside of Bowl | — |
Width - Outside Rear Tires | — |
Height - Overall Shipping | — |
Height - Top of Cab | — |
Ground Clearance - Tractor | — |
Front of Tractor to Front Axle | — |
Axle to Vertical Hitch Pin | — |
Height - Scraper Blade Maximum | — |
Wheel Base | — |
Length - Overall Machine | — |
Rear Axle - Rear of Machine | — |
Bail Length - Maximum (Push-Pull) | — |
Extended Push Block (Push-Pull) | — |
Total Shipping | — |
Tractor Shipping | — |
Scraper Shipping | — |
Total Operating - Empty | — |
Front Axle | — |
Rear Axle | — |
Total Operating - Loaded | — |
Front Axle Weight - Loaded | — |
Rear Axle - Weight - Loaded | — |
Total Shipping | — |
Tractor Shipping | — |
Scraper Shipping | — |
Total Operating - Empty | — |
Front Axle | — |
Rear Axle | — |
Total Operating - Loaded | — |
Front Axle - Loaded | — |
Rear Axle - Loaded | — |
Operating Weight | — |
Cab | Meets ANSI, SAE |
ROPS/FOPS | Meets SAE, ISO |
Brakes | Meets ISO |
The 3408E, with dual horsepower capability, provides high power and torque rise for excellent lugging in tough loading conditions. The 3408E is designed for long hours of continuous operation with high displacement and low RPM ratings.
The 637G is tandem powered by the C-9 scraper engine for peak performance and high productivity in self-loading applications. While the C-9 is smaller and lighter than the Cat 3306, it delivers the same power and allows all service work to be done from the right hand side.
The electronic engines of the tractor and scraper provide increased power when the auger is engaged or when the machine is in the roading gears, which provides quicker acceleration on the haul road.
The 3408E and the C-9 engines are U.S. Environmental Protection Agency Tier 2 and EU Stage II compliant.
Hydraulically actuated, electronically controlled unit injectors deliver fuel precisely for clean, efficient combustion and excellent fuel economy. The HEUI system has fewer moving parts than mechanical unit injection, for greater reliability and lower maintenance costs.
The ECM responds to operator commands and engine sensor input to optimize engine and machine performance. This advanced engine management software controls and protects the engine at all times against cold starts, high altitude operations and air filter plugging by monitoring: · injection timing and pressure · engine cooling fan speed · ether starting aid · hydraulic pumps
The radiators on both the tractor and the scraper pull the air from grill side across the radiator fins for cooling. The folded core radiator is comprised of individual modules set in a V configuration with 33 fins per inch. The modular design simplifies servicing, and using a V configuration maximizes surface area in a compact design.
Electronically controlled Caterpillar planetary powershift transmission with eight forward and one reverse speed. Tractor gears 1 & 2 operate in converter drive for increased torque capability during cut and fill operations. Gears 3-8 operate in direct-drive for drive train efficiency during the haul. All scraper gears operate in converter drive for increased torque capability during the cut and fill.
Outboard-mounted, planetary design final drives reduce torque loads on other power train components. Large-capacity, double-row roller bearings and Caterpillar Duo-Cone® seals deliver exceptional reliability in the toughest applications.
Expanding shoe-type brakes are a cam-operated design that is air-applied and spring released. The braking system uses independent front and rear circuits with secondary brakes automatically applied if the service air pressure drops to 380 kPa (55 psi).
The electrical system has been redesigned to utilize three electronic control modules (ECM) on the tractor instead of four. The rear-powered scraper now has two ECMs rather than three.
Combined monitoring systems, easy access diagnostics and more durable components make routine maintenance and servicing simple and fast.
Mounting locations and wiring provided for Product Link, which allows customer to track machine location, hours, and machine health. The system has the capability to automatically issue alerts when the machine is being operated beyond owner defined time and location limits.
Electronic controls yield a fuel savings by optimizing the timing setting for varying conditions.
Utilizing electronic sensors, the optimum air/fuel ratio is precisely controlled by the ECM during all segments of the haul cycle. This results in a reduction of smoke and particulates during cranking, starting, and acceleration.
The Cat Comfort Cloth Seat has an adjustable seat and armrests for maximum operator comfort. · Swivels and locks in four positions (0º to 30º) providing the optimum operating position in the cut or on the haul. · Fore/aft and vertical height adjustment to accommodate various sized operators.
Increases legroom a full 89 mm (3.5 in), and reduces knee contact.
Standard air conditioning system with improved ventilation location enhances airflow in the cab.
Convenient storage location includes space for a lunch box and first aid kit. The cab also has a cup holder as well as an ashtray.
The redesigned hood has sloped corners to maintain visibility. The exhaust is located at the back of the hood for good visibility to the right side.
Simple and easy to operate, the joystick enhances the productivity of operators of all skill levels. Requires less force to control the critical scraper functions and requires less lever travel. 1) Bowl (forward & back) 2) Ejector (side to side) 3) Apron (thumb rocker switch) 4) Transmission Hold 5) Cushion Hitch 6) Trigger (not shown - is on front of joystick) · Auger (on/off) · Push-Pull (bail up/down) * Standard open bowl does not have a trigger.
Simplifies gear selection (1st, 2nd, Drive and Reverse) and allows operator-defined top gear control. Relocating the gear control to the rear increases operator legroom.
Features a new quad-gauge layout showing engine coolant temp, transmission / torque converter oil temp, fuel level, and system air pressure. The tachometer can monitor either front or rear engine speeds. Once the tractor engine has been started, the operator can start the rear engine from inside the cab using a switch on the instrument panel. EMS III can display both front and rear engine information right in the cab.
Enhances operation during long haul cycles by allowing the operator to maintain a desired engine speed without maintaining pressure on the throttle.
The electronically actuated cushion hitch incorporates a parallelogram-type linkage for exceptional strength with nitrogen accumulators to deliver a smooth ride for enhanced operator comfort. · controlled oil flow dampens rebound oscillation · leveling valve automatically centers piston in cylinder for all loads · steel castings are used extensively to eliminate many welded joints and increase strength · double-kingbolt design withstands high external forces and simplifies installation and removal
Excellent productivity with a 10% increase in bowl capacity, improved draft arm protection, and better load retention. Low-profile design of the bowl offers less resistance to incoming materials, while cellular construction adds strength and dent resistance to bowl sides and floor.
Combines constant spreading control while minimizing carryback material. A spill guard on the ejector helps retain material and keep it from spilling over onto the rear of the scraper.
May be adjusted according to job conditions. The stinger (drop down) position provides good penetration and efficient flow of material into the bowl whereas the level cutting edge is used for finish work or very high impact conditions.
A wide variety of Ground Engaging Tool (GET) options, such as standard, serrated, and abrasion resistant material (ARM), are available to optimize scraper loading in various materials. Most are reversible to provide long life and reduced operating costs. Contact your Cat Dealer to learn more about the best tools for your applications.
Two engines ensures the power to handle steep grades, and makes possible all wheel drive to handle soft, slippery underfoot conditions.
Provides increased horsepower during the haul which results in faster cycle times.
Well suited to handle a wide variety of material from clay to shot rock.
This optional arrangement concentrates the combined horsepower of two machines onto one cutting edge. The push-pull attachment allows two individual machines to act as a self-loading system, typically loading both machines in less than a minute.
This system provides a more balanced, flexible fleet using fewer machines and less investment than comparable self-loading or push-loading systems.
The push-pull arrangement uses a hydraulically actuated bail and cushioned plate bolted to the front of the tractor, and a hook that is attached to the rear of the scraper.
The auger has a wide material appetite ranging from rock to free flowing material such as sand. The auger lifts material off of the cutting edge, conditions it, and spreads it evenly in the bowl.
The auger lifts material off of the cutting edge and carries it to the top of the load for true self-loading capability.
The auger actions on the material produce several benefits: · wide material appetite, ideal for landfills · blends the material to help eliminate voids in the bowl for consistent payloads · conditions material which promotes compaction in the fill · reduces dust and noise during loading · precise metering of material in the fill
Tractor engine automatically reverts to the higher setting when the auger motor is engaged.
Prevents rear wheel slip during loading.
Single hydraulic system for entire machine with separate implement pumps/valves.
Maintenance and service points for the engine are grouped on the right-hand side for easy access. They include the engine air cleaner, engine oil check and fill, fuel filters and priming, coolant level sight glass, window washer bottle, air conditioning dryer cartridge, ether starting aid canister, engine oil filter, fan drive lubrication, and sampling ports for the engine oil and coolant. · Spin-on fluid filters for all but the main hydraulic filter · Cab wiring harness redesigned and relocated for better serviceability
You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize machine down time. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at substantial cost savings.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventive maintenance cost, and the true cost of lost production.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements, and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.
Improving operating techniques can boost your profits. Your Cat dealer has videotapes, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training classes to help maximize the return on your machine investment.
Talk to your dealer about the range of available maintenance services. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM Analysis and Coolant Sampling and Technical Analysis help avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.