The newest scraper in the Cat line, the 611 is fast, quick to load and dump, yielding consistently high productivity at the lowest cost.
Scraper Capacity - Heaped | — |
Tractor Engine | 3306 |
Rated Load | — |
Tractor Engine | 3306 |
Gross Power - Gears 1-2 | — |
Net Power - Gears 1-2 | — |
Net Power - Gears 3-8 | — |
Caterpillar Net Power | — |
ISO 9249 | — |
EEC 80/1269 | — |
SAE J1349 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - Gear 1 | — |
Scraper Capacity - Heaped | — |
Rated Load | — |
Capacity - Struck | — |
Depth of Cut - Maximum | — |
Width - Cut - To Router Bits | — |
Ground Clearance - Maximum | — |
Depth of Spread - Maximum | — |
1 Forward | — |
2 Forward | — |
3 Forward | — |
4 Forward | — |
5 Forward | — |
6 Forward | — |
Reverse | — |
Bowl Cylinder Bore | — |
Bowl Cylinder Stroke | — |
Apron Cylinder Bore | — |
Apron Cylinder Stroke | — |
Ejector Cylinder Bore | — |
Ejector Cylinder Stroke | — |
Steering Circuit | — |
Scraper Circuit | — |
Relief Valve - Steering Circuit | — |
Width - 180° Turn | — |
Crankcase | — |
Transmission | — |
Differential | — |
Final Drive - Each | — |
Cooling System | — |
Hydraulic Reservoir | — |
Width - Overall Machine | — |
Width - Tractor | — |
Width - Rear Tire Center Lines | — |
Width - Inside of Bowl | — |
Width - Outside Rear Tires | — |
Height - Overall Shipping | — |
Height - Top of Cab | — |
Ground Clearance - Tractor | — |
Front of Tractor to Front Axle | — |
Axle to Vertical Hitch Pin | — |
Height - Scraper Blade Maximum | — |
Wheel Base | — |
Length - Overall Machine | — |
Rear Axle - Rear of Machine | — |
Total Operating - Empty | — |
Front Axle | — |
Rear Axle | — |
Total Operating - Loaded | — |
Front Axle Weight - Loaded | — |
Rear Axle - Weight - Loaded | — |
Operating Weight | — |
Four-stroke-cycle-design - long, effective power strokes, more complete fuel combustion.
Turbocharged for increased performance and efficiency - especially at high altitudes, up to 1707 meters (5,600 feet).
Realistic power rating - full rated power available on the job.
High 40% torque rise for superior lugging keeps 611 moving through tough spots without downshifting.
High-pressure, direct-injection fuel system provides excellent fuel atomization for unmatched fuel economy, reliability and durability.
Full-length, water cooled cylinder liners provide maximum heat transfer.
Oil-cooled pistons increase heat dissipation, promote longer piston life.
Oil cooler maintains proper oil temperature, helps cool engine components, prolongs lubricant life.
Resiliently mounted engine reduces noise and vibration for greater operator comfort and productivity.
Torque converter provides excellent rimpull in torque converter drive.
Single-lever, on-the-go shifting for easy selection of the optimum speed range throughout the work cycle.
Six speeds forward and one reverse.
Gears one through six provide automatic torque converter lock-up for maximum haul road speeds and fuel efficiency.
Transmission guard protects the transmission and transfer gears from underside damage.
Significantly increases production over rough haul roads by reducing bounce for high speeds.
Two load cylinders attached to the tractor frame and axle, absorb haul road shocks through a nitrogen-over-oil accumulator.
Tag link mounted horizontally between the differential and the tractor frame helps prevent axle sidesway.
Automatic leveling valve provides maximum shock absorption at any scraper load.
Selector lever in the cab locks out the axle suspension for precise loading or dumping.
Maximum reliability with improved selector valve, suspension cylinder pins, charging valve, accumulator piston and wear rings.
The 611 has an excellent viewing area.
Seat is multi-adjustable with air suspension for shift-long comfort.
Tilt/telescopic steering wheel enhances operational comfort and allows easier entrance and exit.
Modulated, variable-flow steering for precise, low effort maneuverability.
Controls are easy to reach with low operational effort.
Ejector return with detent and automatic kickout allows operator to concentrate on other areas of machine operation.
Sound - 75 dB(A) operator exposure level when equipped with optional cab.
Resiliently mounted engine and cab/canopy minimize vibration of the operator's compartment.
Tilt-out windshield (open ROPS) --additional control of fresh air circulation.
Integral Rollover Protective Structure (ROPS) - Canopy is included in the standard arrangement, and the cab is optional.
The Electronic Monitoring System (EMS)- three stages of alert notify the operator of varying degrees of required action to avoid possible damage or failure to components/systems.
Modeled after the proven 621 Scraper design.
Reversibility extends the life and lowers your Ground Engaging Tool cost.
Heat-treated and through hardened with minimum Rockwell surface hardness of 45 -- long life before reversal is required.
All scraper ground engaging tools are warranted against breakage.
For optimum productivity, select the thinnest G.E.T. that gives acceptable life.
Diagnostic connector allows quick analysis of the starting and charging system.
Wiring - the quality of materials and design is having a greater effect on machine availability.
Outboard, planetary final drives can be removed independently of wheel mounting and brakes.
Hydraulic pressures can be obtained quickly and easily through quick connect/disconnect check points.
Many maintenance points can be easily accessed at ground-level.
Maintenance platform access - engine oil check and fill, engine coolant level check and fill, front brake reservoir, hydraulic system filter, secondary fuel filter.
S-O-S Oil and Sampling Valves provide a fast, convenient means of obtaining fluid samples and improve analysis reliability.
Your Cat dealer offers a wide range of services that can be set up under a Customer Support Agreement when you purchase your equipment.
Make detailed comparisons of the machines your are considering before you buy. Your Cat dealer can give you precise answers.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits.
More and more equipment buyers are planning for effective maintenance before buying equipment.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter.
Data not available.