Caterpillar Wheel Tractor-Scrapers offer fast cycle times, with quick loading, high travel speeds and the ability to load and dump on the run. Rugged construction and easy maintenance assure long life with low operating costs.
Tractor Engine | Cat® C15 ACERT™ |
Rated Load | — |
Gross Power - Gears 1-2 | — |
Tractor Engine | Cat® C15 ACERT™ |
Gross Power - Gears 1-2 | — |
Gross Power - Gears 3-8 | — |
Net Power - Gears 1-2 | — |
Net Power - Gears 3-8 | — |
Caterpillar Net Power | — |
ISO 9249 | — |
EEC 80/1269 | — |
SAE J1349 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - Tractor/Scraper | 246 kW (330 hp) |
Rated Load | — |
Capacity - Struck | — |
Depth of Cut - Maximum | — |
Width - Cut - To Router Bits | — |
Ground Clearance - Maximum | — |
Cutting Edge Thickness | — |
Hyd. Penetration Force | — |
Depth of Spread - Maximum | — |
Apron Opening | — |
Apron Closure Force | — |
Capacity Heaped | — |
1 Forward | — |
2 Forward | — |
3 Forward | — |
4 Forward | — |
5 Forward | — |
6 Forward | — |
7 Forward | — |
8 Forward | — |
Reverse | — |
Travel Speed - Maximum | — |
Bowl Cylinder Bore | — |
Bowl Cylinder Stroke | — |
Apron Cylinder Bore | — |
Apron Cylinder Stroke | — |
Ejector Cylinder Bore | — |
Ejector Cylinder Stroke | — |
Steering Circuit | — |
Scraper Circuit | — |
Cushion Hitch Circuit | — |
Secondary Steering Circuit | — |
Relief Valve - Steering Circuit | — |
Relief Valve - Implement Circuit | — |
Compensator Settings - Cushion Hitch Circuit | — |
Width - 180° Turn | — |
Steering Angle - Right | 90° |
Steering Angle - Left | 85° |
Hydraulic Output | — |
Differential | — |
Transmission | — |
Crankcase | — |
Wheel Coolant - Each | — |
Cooling System | — |
Windshield Washer | — |
Hydraulic Reservoir | — |
Final Drive - Each | — |
Width - Rear Tire Center Lines | — |
Front of Tractor to Front Axle | — |
Rim Radius | — |
Axle to Vertical Hitch Pin | — |
Wheel Base | — |
Length - Overall Machine | — |
Rear Axle - Rear of Machine | — |
Height - Scraper Blade Maximum | — |
Width - Outside Rear Tires | — |
Height - Top of Cab | — |
Ground Clearance - Tractor | — |
Height - Overall Shipping | — |
Width - Overall Machine | — |
Width - Tractor | — |
Width - Inside of Bowl | — |
Total Shipping | — |
Tractor Shipping | — |
Scraper Shipping | — |
Total Operating - Empty | — |
Front Axle | — |
Rear Axle | — |
Total Operating - Loaded | — |
Front Axle Weight - Loaded | — |
Rear Axle - Weight - Loaded | — |
Operating Weight | — |
The C15 with ACERT technology offers dual horsepower capability, high power and torque rise for excellent lugging in tough loading conditions. It is designed for continuous operation over long hours, with high displacement and low engine speeds. Electronic controls enhance altitude capability to 7,500 feet before engine de-rating occurs.
ACERT technology reduces emissions during the combustion process by using advanced technology in the air and fuel systems, in conjunction with integrated electronics. Caterpillar meets emission regulations at the combustion source rather than recycling exhaust gases.
The Cat C15 with ACERT technology is EPA Tier 3 & EU Stage III compliant.
The C15 is a dual horsepower engine, automatically increases horsepower in higher gears, for the haul and return roads when the machine can use it. Scrapers load and dump in lower gears where traction is a concern, so horsepower is limited to help reduce wheel slip and conserve fuel.
Electronically controlled injection provides complete control over injection timing, duration, rate and pressure under changing conditions over the entire engine operating range. The EUI controlled engine has improved fuel efficiency, more power, decreased smoke & emissions, faster hot & cold starts, better high altitude performance and less noise than mechanical injector engines.
ECM maintains an active electronic fault log that aids troubleshooting. Engine speed governing requires no adjustment since it is fully electronic. In addition, ECM improves performance during cold starts as well as compensating for high altitude operations and air filter plugging.
The NGMR (Next Generation Modular Radiator) is standard for the tractor. It features 9 fins per inch whereas the previous model had a standard radiator of 33 fins per inch.
Electronically controlled Caterpillar planetary power shift transmission with 8 forward and one reverse speed. Gears 1 & 2 operate in converter drive for increased torque capability during cut and fill operations. Gears 3 - 8 operate in direct-drive for efficiency during the haul. Reverse gear operates in converter drive.
Outboard-mounted, planetary design final drives reduce torque loads on other drivetrain components. Large-capacity, double-row roller bearings and Caterpillar Duo-Cone seals deliver exceptional reliability in the toughest applications.
Redesigned axles on the tractor accommodate wider brake shoes and brake drums, significantly improving brake performance, and improving lining wear and drum wear by as much as 75 percent.
The electrical system has been redesigned to utilize three electronic control modules (ECM) on the tractor instead of four.
Easy access diagnostics and more durable components make routine maintenance and servicing simple and fast.
Electronic controls conserve fuel by optimizing the timing setting for varying conditions, such as the load on the engine, engine rpm and temperature.
Mounting locations and wiring provided for Product Link, which allows customer to track machine location, hours, and machine health. The system has the capability to automatically issue alerts when the machine is being operated beyond owner defined time and location limits.
The ECM determines the optimum fuel/air ratio, then precisely controls fuel during cranking, starting and acceleration to reduce smoke. This system is faster and more efficient than mechanically controlling the governor rack position.
The Cat Comfort Cloth Seat has an adjustable seat and armrests for maximum operator comfort. · Swivels and locks in four positions (0º, 10º, 20º, and 30º) providing the optimum operating position in the cut or on the haul. · Fore/aft and vertical height adjustment to accommodate various sized operators.
Increases legroom a full 3.5 inches, and reduces knee contact.
Gives the operator a comfortable workstation in any kind of weather. Relocated ventilation louvers improve airflow to the operator.
Convenient storage compartments include space for a lunch box and first aid kit. Also features a cup holder and ashtray.
Hood and front shroud width increased to accommodate the low emission engine, the air-to-air aftercooler (ATAAC), ether starting aid, and lights. Hood corners are sloped to maintain the same level of visibility as the E-Series.
Simple and easy to operate, the joystick enhances the productivity of operators of all skill levels. Requires less force to control the critical scraper functions and requires less lever travel. 1) Bowl (forward & back) 2) Ejector (side to side) 3) Apron (thumb rocker switch) 4) Transmission Hold 5) Cushion Hitch 6) Trigger (not shown - is on front of joystick) * Standard open bowl does not have a trigger.
Features a new quad-gauge layout showing engine coolant temp, transmission / torque converter oil temp, fuel level, and system air pressure.
Enhances operation during long haul cycles by allowing the operator to maintain a desired engine speed without constant pressure on the throttle.
Simplifies gear selection (1st, 2nd, Drive and Reverse) and allows operator-defined top gear control. Relocating the gear control to the rear increases operator legroom.
The electronically actuated cushion hitch incorporates a parallelogram-type linkage for exceptional strength with nitrogen accumulators to deliver a smooth ride for enhanced operator comfort. · controlled oil flow dampens rebound oscillation · leveling valve automatically centers piston in cylinder for all loads · steel castings are used extensively to eliminate many welded joints and increase strength · double-kingbolt design withstands high external forces and simplifies installation and removal
Excellent productivity with a 10% increase in bowl capacity, improved draft arm protection, and better load retention. Low-profile design of the bowl offers less resistance to incoming materials, while cellular construction adds strength and dent resistance to bowl sides and floor.
Combines constant spreading control while minimizing carryback material. A spill guard on the ejector helps retain material and keep it from spilling over onto the rear of the scraper.
May be adjusted according to job conditions. The stinger (drop down) position provides good penetration and efficient flow of material into the bowl whereas the level cutting edge is used for finish work or very high impact conditions.
A wide variety of Ground Engaging Tool (GET) options, such as standard, serrated, and abrasion resistant material (ARM), are available to optimize scraper loading in various materials. Most are reversible to provide long life and reduced operating costs. Contact your Cat Dealer to learn more about the best tools for your applications.
Provides increased horsepower during the haul, which results in faster cycle times.
Well suited to handle a wide variety of material from clay to shot rock.
To achieve maximum productivity, the 621G should be push loaded by a D9R or D10R Track-Type Tractor.
Maintenance and service points for the engine are grouped on the right-hand side for easy access. They include the engine air cleaner, engine oil check and fill, fuel filters and priming, coolant level sight glass, window washer bottle, air conditioning dryer cartridge, ether starting aid canister, engine oil filter, fan drive lubrication, and sampling ports for the engine oil and coolant. · Spin-on fluid filters for all but the main hydraulic filter · Cab wiring harness redesigned and relocated for better serviceability
Monitors machine status and provides real-time information to the operator including warnings of problems identified by the Electronic Control Modules.
Simplifies serviceability by removing the cab pilot valve and associated lines, which also improves reliability and reduces noise. The high efficiency electro-hydraulic pilot oil filter provides cleaner oil for the pilot system.
The Caterpillar Electronic Technician (Cat ET) Service Tool is useful in troubleshooting existing problems or identifying potential problems by displaying: · Real-time pressures, temperatures, fuel settings and diagnostic messages · Historical data such as engine over-speeds, overheating, low oil pressure and air filter restriction events · More detailed information to the service technician who can access Cat ET via a laptop computer
Diagnostic codes are accessible through the EMS main display module, via the Cat ET. Relaying this information to the service technician can let him know which tools, troubleshooting guides, and possibly even replacement parts to bring to the machine.
You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize machine down time. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at substantial cost savings.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventive maintenance cost, and the true cost of lost production.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements, and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.
Improving operating techniques can boost your profits. Your Cat dealer has videotapes, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training classes to help maximize the return on your machine investment.
Talk to your dealer about the range of available maintenance services. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM Analysis and Coolant Sampling and Technical Analysis help avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.