The Caterpillar 797 is the largest mining truck in the industry, backed by a tradition of superior performance, durability and serviceability.
Engine Model | Cat 3524B |
Gross Power - SAE J1995 | — |
Gross Machine Operating Weight (GMW) | — |
The 797 power train includes a new, more efficient torque converter with lockup clutch. The newly designed, automatic shift, electronically controlled transmission has seven speeds forward and one speed reverse.
Caterpillar oil-cooled, multiple disc brakes provide exceptional non-fade braking and retarding. This well-proven braking system enhances operator efficiency and confidence.
Engine Model | Cat 3524B |
Gross Power - SAE J1995 | — |
Net Power - Cat | — |
Net Power - ISO 9249 | — |
Net Power - 80/1269/EEC | — |
Displacement | — |
Net Power | — |
Net Power - SAE J1349 | — |
Gross Machine Operating Weight (GMW) | — |
Chassis Weight | — |
Operating Weight - Empty | — |
Operating Weight - Loaded | — |
Top Speed - Loaded | — |
Minimum Payload Capacity | — |
Maximum Payload Capacity | — |
Maximum Capacity Struck (SAE) | — |
Raise Time | — |
Lower Time | — |
Differential Ratio | 1.265:1 |
Planetary Ratio | 16.67:1 |
Total Reduction Ratio | 21.09:1 |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Forward - 5 | — |
Forward - 6 | — |
Forward - 7 | — |
Reverse | — |
Pump Flow - High Idle | — |
Relief Valve Setting - Raise | — |
Body Raise Time - High Idle | — |
Body Lower Time - Float | — |
Body Power Down - High Idle | — |
Standards | Meet J-ISO 3450 JAN88 and ISO 3450-1996 standards |
Chassis | — |
Front Axle - Empty | — |
Front Axle - Loaded | — |
Rear Axle - Empty | — |
Rear Axle - Loaded | — |
Front Axle - Empty | — |
Rear Axle - Empty | — |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Steering Tank | — |
Steering System - Including Tank | — |
Brake/Hoist Hydraulic Tank | — |
Torque Converter/Transmission System - Including Sump | — |
Standard Tires | 55/80R63 tires |
Height - Top of ROPS | — |
Overall Body Length | — |
Inside Body Length | — |
Overall Length | — |
Wheel Base | — |
Rear Axle - Tail | — |
Ground Clearance | — |
Dump Clearance | — |
Loading Height - Empty | — |
Inside Body Depth - Maximum | — |
Overall Height - Body Raised | — |
Operating Width | — |
Centerline Front Tire Width | — |
Engine Guard Clearance | — |
Outside Body Width | — |
Inside Body Width | — |
Rear Axle - Clearance | — |
Centerline of Rear Dual Tire Width | — |
Overall Tire Width | — |
ROPS Standards | Meets SAE J1040 APR88, SAE J231 JAN81, ISO 3471-1994 and ISO 3449-1992 LEVEL II |
Sound Standards | Meets OSHA and MSHA occupational noise exposure criteria |
Steering Standards | Meets SAE J1511 OCT90 and ISO 5010-1984 standards |
The 797 power train includes a new, more efficient torque converter with lockup clutch. The newly designed, automatic shift, electronically controlled transmission has seven speeds forward and one speed reverse.
Caterpillar oil-cooled, multiple disc brakes provide exceptional non-fade braking and retarding. This well-proven braking system enhances operator efficiency and confidence.
Data not available.