Top Performance. Developed specifically for mining, quarry and construction applications, the 777F keeps material moving at high volume to lower cost-per ton. Reliable, Durable, Dependable. Rugged construction and easy maintenance procedures ensure long life with low operating costs.
Nominal Payload Capacity | — |
Engine Model | Cat® C32 ACERT™ |
Gross Power - SAE J1995 | — |
Engine Model | Cat® C32 ACERT™ |
Gross Power - SAE J1995 | — |
Net Power - Cat | — |
Net Power - ISO 9249 | — |
Net Power - 80/1269/EEC | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - SAE J1349 | — |
Net Power | — |
Number of Cylinders | 12 |
Peak Torque | — |
Gross Machine Operating Weight (GMW) | — |
Chassis Weight | — |
Operating Weight - Empty | — |
Operating Weight - Loaded | — |
Body Weight - MSD | — |
Nominal Payload Capacity | — |
Top Speed - Loaded | — |
Maximum Payload Capacity | — |
Maximum Capacity Struck (SAE) | — |
Steer Angle | — |
Turning Diameter - Front | — |
SAE (2:1) Capacity | — |
Differential Ratio | 2.74:1 |
Planetary Ratio | 7.00:1 |
Total Reduction Ratio | 19.16:1 |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Forward - 5 | — |
Forward - 6 | — |
Forward - 7 | — |
Reverse | — |
Effective Cylinder Stroke - Front | — |
Effective Cylinder Stroke - Rear | — |
Rear axle - Oscillation | 5.4° |
Pump Flow - High Idle | — |
Relief Valve Setting - Raise | — |
Body Raise Time - High Idle | — |
Body Power Down - High Idle | — |
High Idle Body Lower Time - Float | — |
Relief Valve Setting - Lower | — |
Brake Surface - Rear | — |
Standards | ISO 3450:1996 |
Brake Surface - Front | — |
Gross Weight - Empty | — |
Chassis | — |
Body | — |
Front Axle - Empty | — |
Front Axle - Loaded | — |
Rear Axle - Empty | — |
Rear Axle - Loaded | — |
Empty Chassis Weight - Dual Slope Lined | — |
Empty Machine Weight - Dual Slope Lined | — |
Gross Vehicle - Dual Slope Rubber Lined | — |
Chassis - Dual Slope Rubber Lined | — |
Body - Dual Slope Rubber Lined | — |
Struck | — |
Heaped (SAE 2:1) | — |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Steering Tank | — |
Steering System - Including Tank | — |
Brake/Hoist Hydraulic Tank | — |
Brake Hoist System - Includes Tank | — |
Differential - Final Drives | — |
Torque Converter/Transmission System - Including Sump | — |
Transmission Tank | — |
Standard Tires | 27.00R49 (E4) |
Front Canopy Height | — |
Height - Top of ROPS | — |
Overall Body Length | — |
Inside Body Length | — |
Overall Length | — |
Wheel Base | — |
Rear Axle - Tail | — |
Ground Clearance | — |
Dump Clearance | — |
Loading Height - Empty | — |
Inside Body Depth - Maximum | — |
Overall Height - Body Raised | — |
Operating Width | — |
Centerline Front Tire Width | — |
Engine Guard Clearance | — |
Overall Canopy Width | — |
Outside Body Width | — |
Inside Body Width | — |
Rear Axle - Clearance | — |
Centerline of Rear Dual Tire Width | — |
Overall Tire Width | — |
ROPS Standards | .ISO 3471:1994 ISO 3449:1992 Level II |
Sound Standards | .ANSI/J919 APR95 SAE J88 APR95 |
Steering Standards | SAE J1511 FEB94 ISO 5010:1992 |
With the C32 engine, Caterpillar optimizes engine performance while meeting U.S. EPA Tier 2 and European Union Stage II regulations. ACERT™ Technology reduces emissions during the combustion process by using advanced technology in the air and fuel systems, in conjunction with integrated electronics. Caterpillar meets emission regulations at the combustion source, rather than recycling exhaust.
The Cat C32 engine uses ACERT Technology and iron-specific features to deliver strong performance and long-term durability.
The C32 engine is compliant with U.S. EPA Tier 2 and European Union Stage II emissions regulations, reducing NOx 27.5 percent from 4.8 g/bhp-hr to 3.0 g/bhp-hr over the 3508B.
Electronic engine control automatically compensates for load demand, high-altitude conditions and cold starting.
New single-piece forged steel pistons with integrated forged steel skirt are more robust to withstand high engine heat and pressure, and enable enhanced combustion efficiency, improved fuel efficiency and lower emissions. Corrosion-resistant, stainless steel top ring reduces ring, groove and liner wear for greater reliability and longer life.
Fuel delivery, provided by the MEUI mechanically actuated electronic unit injection system, involves a high degree of precision. Precisely shaping the combustion cycle lowers combustion chamber temperatures, generating fewer emissions and optimizing fuel combustion. The system senses operating conditions and regulates fuel delivery for optimum fuel efficiency, improved response times, lower emissions and less smoke.
ECM uses advanced engine management software to monitor, control and protect the engine using self-diagnosing electronic sensors. The computerized system senses operating conditions and power requirements and adjusts the engine for peak performance and the most efficient operation at all times.
The ADEM™ A4 electronic control module delivers optimum fuel performance. The engine management system provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs. It tracks engine and machine conditions while keeping the engine operating at peak efficiency.
The oil renewal system meters and injects used engine oil from the crankcase to the engine's fuel return line, extending oil change intervals and increasing machine availability and productivity.
The Cat mechanical drive power train and power shift transmission provides unmatched operating efficiency and control on steep grades, in poor underfoot conditions, and on haul roads with high rolling resistance.
Pairing the Caterpillar seven-speed planetary power shift transmission with the C32 diesel engine with ACERT Technology delivers constant power over a wide range of operating speeds.
A dedicated oil tank and circuit provides cooler, cleaner oil for maximum performance and longer component life.
TCC uses electronically transferred engine rpm data to execute shifts at preset points for optimum performance, efficiency and clutch life.
Combines maximum rimpull and cushioned shifting of torque converter drive with the efficiency and performance of direct drive. The lock-up torque converter engages at approximately 8 km/h (5 mph), delivering more power to the wheels.
Quickly releases and re-engages to reduce power train torque loads for smoother shifting, long life and a more comfortable ride.
ECPC modulates clutch engagement individually, allowing for smoother speed and directional shifts. ECPC provides controls for both the torque converter lock-up clutch and the transmission clutches that are tailored to each particular upshift or downshift. This provides the operator a superior ride and reduced fatigue.
Cat final drives work as a system with the planetary power shift transmission to deliver maximum power to the ground. Built to withstand the forces of high torque and impact loads, double reduction final drives provide high torque multiplication to further reduce drive train stress.
Hydraulic steering control system is designed for exceptional smoothness and precise control. A separate circuit prevents cross contamination for long life.
Supplemental steering system uses pressure accumulators and allows up to three 90 degree turns in case of engine failure.
Cast rear wheels and Cat center-mount rims are mounted using studs and nuts to minimize maintenance and maximize durability.
The 777F frame uses a box-section design, incorporating two forgings and 19 castings in high-stress areas with deep penetrating and continuous wrap-around welds to resist damage from twisting loads without adding extra weight.
Mild steel used throughout the frame provides flexibility, durability and resistance to impact loads, even in cold climates, and allows for easy field repairs.
Castings have large radii with internal reinforcing ribs to dissipate stress in areas of high stress concentration. Castings move welds to lower stress areas for greater frame life.
Resiliently mounted to the main frame with all-new cab mounts that reduce vibration and sound, the integral ROPS is designed as an extension of the truck frame. The ROPS/FOPS structure provides “five-sided protection” for the operator.
Designed to dissipate haul-road and loading impacts for longer frame life and a more comfortable ride.
Four independent self-contained, oil pneumatic, variable-rebound suspension cylinders are designed to absorb shocks in the most severe applications.
Rugged cylinders use a large diameter bore and low pressure nitrogen/oil design for long life with minimal maintenance.
Front cylinders with preset caster and camber are mounted to the frame and serve as steering kingpins for a tight turning radius with excellent maneuverability and low maintenance.
Rear cylinders allow axle oscillation and absorb bending and twisting stresses caused by uneven and rough haul roads rather than transmitting them to the frame.
Caterpillar structures are tested using System Structural Analysis (SSA) to dynamically simulate operations in field environments and identify potential structural improvements in high stress areas. With analysis of machine structures and variables, such as haul road and payload, structural improvements were made to the frame to accommodate the new cab, platform, engine and radiator.
A Coordinate Measuring Machine (CMM) is used to inspect truck frames for consistency in the manufacturing process. Easy rebuild ability is thereby achieved by ensuring the frames are within tolerance, removing the need to alter down-stream parts.
Electronically integrates machine computer systems to optimize overall power train performance, increase reliability and component life, and reduce operating costs. All control modules communicate via the Cat Data Link and work together as an integrated system to maximize production efficiency and extend component life.
TCC uses electronically transferred engine rpm data to execute shifts at preset points for optimum performance, efficiency and clutch life.
Cat ET service tool provides service technicians with easy access to stored diagnostic data through the Cat Data Link to simplify problem diagnosis and increase machine availability.
Regulates engine rpm during shifting to reduce power train stress and clutch wear by controlling engine speed, torque converter lock-up, and transmission clutch engagement for smoother shifts and longer component life.
Regulates engine speed during directional shifts to prevent damage caused by high-speed directional changes.
Prevents the transmission from shifting to neutral at speeds above 6.5 km/h (4 mph), protecting the transmission from operating with insufficient lubrication.
Prevents the transmission from shifting above a pre-programmed gear without the body being fully lowered. This function is programmable via Cat Electronic Technician (Cat ET) and Messenger or Advisor.
Automatically shifts the transmission to neutral if the hoist lever is activated while the transmission is shifted in reverse.
The transmission control electronically senses engine conditions and automatically up-shifts one gear to prevent overspeeding. If overspeeding occurs in the top gear, the lock-up clutch is disengaged, and the brakes are applied.
Transmission top gear maximum can be set using Cat Messenger, VIMS Advisor or the Cat ET service tool to help the operator maintain speed limits.
This function minimizes shifting by not allowing the transmission to up or down shift immediately after a shift has occurred. This prevents gear hunting when operating near a shift point and minimizes transmission shifting for increased component life.
Prevents engine overspeeding by keeping the transmission from downshifting until engine speed reaches the downshift point.
Both the torque converter lock-up clutch and the transmission clutches now have software-control for clutch fill and slip characteristics to provide superior smooth shifting.
Modifies engine maps for greater fuel economy.
Protects the engine from abrupt directional changes by slowing down the engine before shifting the transmission into reverse.
Critical data from the engine and transmission, including transmission shifting, engine speed and fuel consumption, provides service technicians with enhanced diagnostic capability, through Cat Messenger, to reduce downtime and operating costs.
TCS electronically monitors and controls rear wheel slippage for greater traction and enhanced truck performance in poor underfoot conditions.
The Cat oil-cooled braking system delivers reliable performance and control in the most extreme haul-road conditions. The integrated system combines the service, secondary, parking brake and retarding functions in the same system for optimum braking efficiency.
Caterpillar hydraulically controlled four-wheel, forced oil-cooled, multiple disc service brakes are continuously cooled for exceptional, non-fade braking and retarding performance.
Extended life friction material has double the wear life of standard brakes and is twice as resistant to glazing for more consistent braking power with less noise.
Cat oil-cooled disc brakes are designed with large discs and plates for reliable, adjustment-free operation and performance. Brakes are completely enclosed and sealed to prevent contamination and reduce maintenance.
An oil film prevents direct contact between the discs. This design absorbs the braking forces by shearing the oil molecules and carrying heat away to extend brake life.
The Caterpillar two-piece piston design combines the service, secondary, parking brake and retarding functions in the same system. The primary piston hydraulically actuates both service and retarding functions. The secondary piston is spring-applied and held in the disengaged position by hydraulic pressure. If hydraulic system pressure drops below a specified level, the spring-applied secondary piston automatically applies the brakes.
Oil-cooled, spring-applied, hydraulically released parking brake is applied to the rear wheels for superior parking capability on all grades up to 15 percent.
Four corner retarding with 60/40 percent split (rear/front) in braking effort provides superior control in slippery conditions. Balanced front to rear brake torque provides exceptional braking performance and minimizes wheel lock-up, especially during retarding.
Standard ARC electronically controls braking on grade to maintain engine at approximately 1,900 rpm (adjustable from 1,850-1,950 rpm in increments of 10). ARC is deactivated when the operator applies the brakes or throttle.
ARC allows the operator to maintain optimum engine speeds for up to 15 percent faster downhill hauls and greater productivity.
Automatic brake modulation offers a smoother ride and better control in slippery conditions, allowing the operator to concentrate on driving.
ARC increases operating ease, resulting in greater operator confidence with less fatigue.
Automatically activates ARC when engine speed exceeds factory preset levels, regardless of operator inputs, to avoid potentially damaging engine overspeeds.
Electronically monitors and controls rear wheel slippage for greater traction and enhanced truck performance in poor underfoot conditions. If slippage exceeds a set limit, the oil-cooled disc brakes engage to slow the spinning wheel. Torque is then automatically transferred to the wheel with better traction.
Normal differential action provides superior maneuvering and control in slippery conditions.
Optional Compression Brake is integrated with Automatic Retarder Control (ARC) to provide up to 35 percent higher downhill travel speed and reduce wear on brake components.
The 777F operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and minimize operator fatigue.
Integral, sound-suppressed cab is resiliently mounted to the frame to isolate the operator from sound and vibration for a quiet, secure and comfortable ride.
Designed for excellent all-around visibility and clear sight lines to the haul road. The large viewing area, with 100 percent more glass, enables the operator to maneuver with confidence for greater productivity.
Ergonomically designed, fully adjustable air suspension seat with adjustable armrests provides optimal driving comfort. A wide, retractable 3-point seat/shoulder belt provides a secure, comfortable restraint.
Four-position, low effort electronic hoist control system is positioned next to the gear selector in the right-hand console.
Conveniently located on the floor for easy operator control.
Comfortable steering wheel with tilt and telescoping function provides a comfortable driving position for all operators.
Ergonomic gear shift lever with backlit gear indicators provides easy operation. The parking brake function is integrated into the gear selector.
The trainer seat is relocated to the left of the operator, which allows trainer to use same stairway. When not in use, the fold-down trainer seat creates a working surface with cup holder. The seat also folds up, providing more room for the operator. Under seat storage is convenient for stowing a lunch box.
Easy to reach turn signal, high beam, intermittent windshield wiper and windshield washer controls are located on the left side of the steering column, and are designed for optimum efficiency and comfort.
Electronically controlled, four-speed fan and 13 vents deliver temperature-controlled air circulation for a comfortable working environment in any climate. Electronic controls reduce maintenance. More robust air compressor offers a 25 percent increase in BTU's, greater durability and longer life.
Cab is prewired with power converter, speakers, wiring harness, antenna and necessities for add-on communication systems.
Power ports are conveniently located in three locations in the cab: one in the right-hand console, two behind the trainer seat, and one in the dash.
TPMS provides valuable payload and cycle time data, which is viewed through Messenger or VIMS Advisor to improve productivity.
Easy access to daily service points simplifies servicing and reduces time spent on regular maintenance procedures. Enhanced serviceability and extended 500-hour service intervals are designed to increase machine availability and productivity. Engine-overhaul costs are also reduced up to 25 percent.
Easy stairway access to engine, air filters, steering hydraulic tank and radiator.
Permits easy access to major components for easy servicing and removal.
Allows convenient servicing to tanks, filters, drains, battery disconnect and engine shutdown.
Engine prelubrication provides engine oil pressure prior to engine cranking. This reduces engine dry and cold start wear, and reduces engine component wear. This system automatically fills engine oil filters and galleries, and ensures components are lubed prior to starting the engine.
Wiggins fast fill service center features high-speed fuel and oil exchange and clustered connections for all fluids for fast, accurate servicing and reduced downtime.
Extends oil change intervals and reduces waste oil handling by continuously burning oil from the engine oil pan through normal engine operation. New oil is continually added to compensate for oil burned.
S•O•SSM sampling valves speed sampling and analysis reliability.
Disconnect valves are conveniently located throughout the hydraulic systems for easy pressure testing. New ECPC transmission provides multiple pressure taps outside the transmission.
Radial seal air filters are easy to change, reducing time required for air filter maintenance.
Electrical connectors are sealed to lock out dust and moisture. Harnesses are braided for protection. Wires are color-coded for easy diagnosis and repair.
Spin-on filters for fuel and oil systems reduce changing time and help ensure clean, tight seals.
Messenger continuously checks all critical machine functions and components, and helps locate faults quickly for faster repair. Electronic control system enables quick diagnosis of engine conditions and effective maintenance and repairs using the Electronic Technician (Cat ET) tool.
This advanced lubrication system is available as a factory installed option on the 777F. It includes an electronically controlled pump and adjustable injectors to dispense a precise amount of lubricant to each lubrication point.
Clustered grease fittings save time as all lubrication points are mounted in three main locations.
New “rope-type” oil dipstick improves serviceability by allowing easy daily checks.
This cooling system's new modular design permits removal of a single core without removing the entire radiator, reducing downtime and repair costs. The less complex design offers improved reliability and higher efficiency over the two-pass flow core. NGMR also offers wider fin spacing for greater resistance to plugging and more convenient cleaning.
Oil change labor time is reduced by as much as 50 percent with this standard on-board engine oil evacuation and pre-lube system. It speeds the process of evacuating the engine sump and allows for the purging of oil filters prior to removal, minimizing oil spills. QuickEvac system also enhances contamination control by ensuring filtration of new oil on engine refill.
The C32 engine with ACERT Technology offers 500-hour service intervals under normal conditions. For the 777F, commonly used engine service points have been placed on the right side of the engine. Feedback from engine sensors provides data to the electronic controller. When engine data is out of spec, a warning is sent to the operator.
Critical operating information on the 777F is relayed via the Cat Data Link to five gauges, 18 LED indicator lights, and an LCD digital display.
Standard on the 777F, Cat Messenger provides real-time machine performance and operating data, and basic trip, maintenance, and diagnostic data using an LCD display. The viewable LCD screen area of the Messenger display is 22.5 mm x 84.6 mm (0.89 in x 3.33 in).
Caterpillar designed machine monitoring system provides more than 250 machine parameters, critical machine health and payload data in real-time to keep the 777F performing at top production levels.
Optional system monitors haul road conditions by measuring frame rack and pitch to improve haul-road maintenance, cycle times, tire life and fuel efficiency.
Now available out of the factory, this system streamlines diagnostic efforts, downtime, and maintenance scheduling and costs by providing a two-way communication flow of vital machine data and location information between the dealer and the customer. Product Link provides updates on service meter hours, machine condition, machine location as well as integrated mapping/route planning.
MineStar information management system helps meet the challenges of the mining industry by linking the machines in the field with business and operating systems to ensure peak performance of mining assets at the lowest possible cost. These products deliver customers everything from real-time machine health information to GPS-guided production aids. The 777F is equipped for quick and easy installation of MineStar information management system products.
Selection of the right body system depends on material and haul road conditions. The better the match of body to application, the greater the efficiency. Cat dealers can help select the right body system for site-specific applications.
Caterpillar truck body systems are designed and matched with the integrated chassis system for optimum structural reliability, durability and long life.
Provides the operator with better control of the load when dumping, including over-center load control and modulated control throughout the operating range. The automatic body snubbing feature reduces impact on the frame, hoist cylinders and operator.
Two-stage hoist cylinders provide fast dump cycle times of 15 seconds for raise and 13 seconds for lower.
Two liner options are available to help extend body system life. All steel liner wear surfaces are equipped with 400 BHN steel to handle tough impact loads while resisting abrasion. An optional rubber liner delivers long life in high-wear areas and operator comfort during loading.
Designed to work as an optimum pass/match system, the 777F is best sized to match the 990H Wheel Loader, with a 6 pass/match, and the 992G Wheel Loader, with 4 pass/match.
Caterpillar has been and continues to be proactive in developing machines that meet or exceed safety standards. Safety is an integral part of all machine and systems designs.
Resiliently mounted to the frame to reduce vibration and sound, the integral ROPS structure, which provides “five-sided protection” for the operator, is designed as an extension of the truck frame.
Safety is integral to maintaining the highest productivity in mining machine operation. The Caterpillar 10/10/20 Payload Guidelines ensures that steering and braking systems have sufficient capacity to perform.
An optional rear vision camera system provides visibility to the rear of the machine through an LCD monitor in the cab. The monitor can be set to activate only when the truck is in reverse, and the display is equipped with a sensor to detect ambient light, which automatically brightens or dims the display.
Thirty-five Watt HID lights can replace the standard high beam 65 Watt Halogen lights. The powerful HID lights are almost two times brighter and 50 percent more efficient, improving night time visibility.
Four corner oil-cooled braking system provides excellent control in slippery conditions. The service brakes and retarding system are actuated by modulated hydraulic pressure, while secondary and parking brake functions are spring applied and hydraulic released. This reliable and durable system ensures braking in the event of complete hydraulic failure.
A twin, double-acting cylinder steering system is designed to deliver precise control under all loading and underfoot conditions. The steering hydraulic system is separate from the main hydraulic system to prevent cross-contamination and overheating.
A secondary engine shutoff switch is located at ground level.
A battery disconnect switch, located directly above the front bumper, provides ground-level lockout of the electrical system.
A wide, stationary stairway allows easy access to and from the machine. The ladder on the left side of the machine permits secondary egress. A stairway lamp illuminates the cab access stairs and can be activated at ground level during entry and shut off with a switch in the cab.
Cat® dealers offer a wide range of solutions, services and products that help you lower costs, enhance productivity and manage your operation more efficiently. Support goes far beyond parts and service. From the time you select a piece of Cat equipment until the day you rebuild, trade or sell it, the support you get from your Cat dealer makes the difference that counts.
Cat dealers provide the level of support you need, on a global scale. Dealer expert technicians have the knowledge, experience, training and tooling necessary to handle your repair and maintenance needs, when and where you need them.
Cat dealers believe superior products deserve superior support. When Cat products reach the field, they are supported by a worldwide network of parts distribution facilities, dealer service centers, and technical training facilities to keep your equipment up and running. Cat customers rely on prompt, dependable parts availability and expertise through our global dealer network, ready to meet your needs 24/7.
Operating and maintenance costs are influenced by many application and site-specific factors, such as material density, loading position, payload, grades, speeds, haul road design and maintenance. To optimize total cost of ownership and productivity, your Cat dealer can provide you with a fundamental understanding of the effects application characteristics and operating techniques have on maintenance and operating costs.
With today's complex products, equipment operators must have a thorough understanding of machine systems and operating techniques to maximize efficiency and profitability. Your Cat dealer can arrange training programs to help operator's improve productivity, decrease downtime, reduce operating costs, enhance safety, and improve return on the investment you make in Cat products.
Cat dealers offer a range of advanced technology products, such as VIMS™ monitoring system and MineStar™ information management system. These products include radio data communications, machine monitoring and diagnostics, fleet management, and haul road maintenance software - all designed to improve fleet efficiency, increase productivity, and lower costs.
For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.cat.com.
Data not available.